iQue® 3 and iQue® Screener Plus Consumables and Supplies for iQue® High-Throughput Screening (HTS) by Cytometry

Products

iQue® Qsol Buffer

iQue® Qsol buffer is designed to enable the high-throughput analysis of challenging samples, such as those with a large number of primary cells, sticky cells, or highly concentrated samples leading to greater flexibility in assay design, improved time to results, and novel insights.


iQue® Qsol buffer Key benefits:
 

  • Flexibility in sample selection by reducing carryover and protein buildup
  • Better data resulting from a more robust/more consistent sampling
  • Faster time to results from a streamlined workflow
  • Compatible with iQue® reagents
  • Convenience with ready to use cartridges and a cost saving concentrate


Figure 1. A user conducted a no-wash iQue Qbeads® screen with both standard buffer and iQue® Qsol buffer on concentrated samples in 68 X 384 well plates, leading to bead carryover when standard buffer was used. iQue® Qsol buffer reduced this bead carryover.

Figure 2. A user conducted a PBMC (7-day no-wash) assay profiling 20 different donors, each in a 96-well plate. When standard buffer was used, build-up occurred and caused abnormalities during sampling. When iQue® Qsol buffer was used, build-up was reduced and sampling abnormalities decreased by 73

iQue® Qsol Buffer Ordering Information

Product

Cat. No.

iQue® Qsol Buffer Cartridge-Fluidic Station (Single) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90283

iQue® Qsol Buffer Cartridge-Fluidic Station (10 Pack) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90287

iQue® Qsol Buffer Concentrate Solution (5 mL of 100x) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC®

91304

iQue® Enhanced Qsol Cartridge (1 pack) for iQue® 3

97012

iQue® Enhanced Qsol Cartridge (4 pack) for iQue® 3

97013

iQue® Enhanced Qsol Cartridge (8 pack) for iQue® 3

97014


iQue® QMax Refill Module: Exclusively for iQue® Screener Plus

The iQue® Qmax Refill Module maximizes productivity by managing onboard fluid levels on the iQue® Screener Plus automatically. With the iQue® Qmax Refill Module you can “hot swap” sheath/waste so you never have to interrupt an experiment. The iQue® Qmax Refill Module enhances workflow flexibility by extending hands-off instrument runtimes up to 5-fold,* so you can add additional plates at the end of the day.

* Your runtime may vary.




iQue® Qmax Refill Module

Product

Cat. No.

iQue® Qmax Refill Module for iQue® 3 and iQue® Screener Plus (all configurations)

91309

iQue® Sheath Additive Concentrate (100 mL)

91310

iQue® Qmax Refill Module Sheath Carboy Filter

91311




iQue® 3, iQue® / iQue® Screener, HD and Plus , and HTFC Probes

Product

Cat. No.

iQue® Probe & Tubing Assay (50 Pk) for iQue® Screener Plus and iQue® 3

91086

iQue® Probe & Tubing Assay (10 Pk) for iQue® Screener Plus and iQue® 3

91087

iQue® FluidLink Tubing Connector (5 Pk) for iQue® Screener Plus and iQue® 3

91093




iQue® 3, iQue® / iQue® Screener, HD, Plus and HTFC Solutions

Product

Cat. No.

iQue® Flush Concentrate Solution (5 PK-makes 1 Liter)

  • Use in Sampling Area Fluid Station for iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC
  • Use in Detector Flush Bottle (Yellow) for iQue® Screener; iQue® Screener HD; HTFC

90077

iQue® Enhanced Flush Cartridge (1 pack) for iQue® 3

97006

iQue® Enhanced Flush Cartridge (4 pack) for iQue® 3

97007

iQue® Enhanced Flush Cartridge (8 pack) for iQue® 3

97008

iQue® Sheath Additive Concentrate Solution for Sheath Fluid (10 vials to treat 10 Liters) for iQue® 3; iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC

90078

iQue® Cleaning Concentrate Solution (makes 1 Liter)

  • Use in Sampling Area Fluid Station for iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC
  • Use in Detector Cleaning Bottle (Green) for iQue® Screener; iQue® Screener HD; HTFC

90079

iQue® Enhanced Clean Cartridge (1 pack) for iQue® 3

97009*

iQue® Enhanced Clean Cartridge (4 pack) for iQue® 3

97010

iQue® Enhanced Clean Cartridge (8 pack) for iQue® 3

97011

iQue® Extended Flow Cell Cleaning Solution for iQue® Screener; iQue® Screener HD; HTFC

90082

iQue® Buffer Cartridge-Fluidic Station (Single) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90282

iQue® Enhanced Buffer Cartridge (1 pack) for iQue® 3

97003

iQue® Enhanced Buffer Cartridge (4 pack) for iQue® 3

97004

iQue® Enhanced Buffer Cartridge (8 pack) for iQue® 3

97005

iQue® Flush/Cleaner Cartridge-Fluidic Station (Single) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90284

iQue® Water Cartridge-Fluidic Station (Single) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90285

iQue® Buffer Cartridge-Fluidic Station (10 Pk) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90286

iQue® Flush/Cleaner Cartridge-Fluidic Station (10 Pk) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90288

iQue® Water Cartridge-Fluidic Station (10 Pk) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90289

iQue® Bottle Filters Set - Plus One, Plus Two and Sheath (single set) for iQue® 3 and iQue® Screener Plus

91092

iQue® Enhanced Rinse Cartridge (1 pack) for iQue® 3

97015

iQue® Enhanced Rinse Cartridge (4 pack) for iQue® 3

97016

iQue® Enhanced Rinse Cartridge (8 pack) for iQue® 3

97017

iQue® Enhanced Cartridge Kit (1 pack) for iQue® 3

97000

iQue® Enhanced Cartridge Kit (4 pack) for iQue® 3

97001

iQue® Enhanced Cartridge Kit (8 pack) for iQue® 3

97002

iQue® Plus One Detector Maintenance Solution - orange label (500ml, 1X concentrate) for iQue® 3 and iQue® Screener Plus

91089

iQue® Plus Two Detector Maintenance Solution - purple label (500ml, 1X concentrate) for iQue® 3 and iQue® Screener Plus                                          

91090



 

iQue® 3, iQue® / iQue® Screener Plus and HTFC Marker Beads

Product

Cat. No.

iQue® In-Well Marker Beads Starter Kit (4 colors) for all platforms

90044

iQue® In-Well Marker Beads Starter Kit (5 colors) for iQue® Screener Plus

91128

iQue® In-Well Marker Beads(B/Green) - 10 X 384 well plates for all platforms

90040

iQue® In-Well Marker Beads(B/Green) - 100 X 384 well plates for all platforms

91109

iQue® In-Well Marker Beads(B/Green) - 250 X 384-well plates for all platforms

91110

iQue® In-Well Marker Beads (B/Green) - 500 X 384-well plates for all platforms

91111

iQue® In-Well Marker Beads (B/Green) - 1000 X 384-well plates for all platforms

91112

iQue® In-Well Marker Beads(B/Yellow) - 10 X 384 well plates for all platforms

90041

iQue® In-Well Marker Beads(B/Yellow) - 100 X 384 well plates for all platforms

91113

iQue® In-Well Marker Beads (B/Yellow) - 250 X 384-well plates for all platforms

91114

iQue® In-Well Marker Beads (B/Yellow) - 500 X 384-well plates for all platforms

91115

iQue® In-Well Marker Beads (B/Yellow) - 1000 X 384-well plates for all platforms

91116

iQue® In-Well Marker Beads(B/Red) - 10 X 384 well plates for all platforms

90042

iQue® In-Well Marker Beads(B/Red) - 100 X 384 well plates for all platforms

91117

iQue® In-Well Marker Beads (B/Red) - 250 X 384-well plates for all platforms

91118

iQue® In-Well Marker Beads (B/Red) - 500 X 384-well plates for all platforms

91119

iQue® In-Well Marker Beads (B/Red) - 1000 X 384-well plates for all platforms

91120

iQue® In-Well Marker Beads(R/Red) - 10 X 384 well plates for all platforms

90043

iQue® In-Well Marker Beads (R/Red) - 100 X 384 well plates for all platforms

91121

iQue® In-Well Marker Beads (R/Red) - 250 X 384-well plates for all platforms

91122

iQue® In-Well Marker Beads (R/Red) - 500 X 384-well plates for all platforms

91123

iQue® In-Well Marker Beads (R/Red) - 1000 X 384-well plates for all platforms

91124

iQue® In-Well Marker Beads(V/Blue)- - 10 X 384 well plates, iQue® 3 and iQue® Screener Plus

91125

iQue® In-Well Marker Beads(V/Blue) - 100 X 384, iQue® Screener Plus

91133

iQue® In-Well Marker Beads (V/Blue) - 250 X 384-well plates, iQue® Screener Plus

91134

iQue® In-Well Marker Beads (V/Blue) - 500 X 384-well plates, iQue® Screener Plus

91135

iQue® In-Well Marker Beads (V/Blue) - 1000 X 384-well plates, iQue® Screener Plus

91209

iQue® Between-Well Marker Cartridge (B/Green) (iQue Forecyt® 4.0 or later version required) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90635

iQue® Between-Well Marker Cartridge (B/Yellow) (iQue Forecyt® 4.0 or later version required) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90636

iQue® Between-Well Marker Cartridge (B/Red) (iQue Forecyt® 4.0 or later version required) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90637

iQue® Between-Well Marker Cartridge (R/Red) (iQue Forecyt® 4.0 or later version required) for iQue® Screener; iQue® Screener Plus; iQue® Screener HD

90638

iQue® Enhanced Marker Cartridge (B/Green) Between-Well Marker Beads (Single) for iQue® 3

97018

iQue® Enhanced Marker Cartridge (B/Green) Between-Well Marker Beads (1 pack) for iQue® 3

97019

iQue® Enhanced Marker Cartridge (B/Yellow) Between-Well Marker Beads (Single) for iQue® 3

97020

iQue® Enhanced Marker Cartridge (B/Yellow) Between-Well Marker Beads (1 pack) for iQue® 3

97021

iQue® Enhanced Marker Cartridge (B/Red) Between-Well Marker Beads (Single) for iQue® 3

97022

iQue® Enhanced Marker Cartridge (B/Red) Between-Well Marker Beads (1 pack) for iQue® 3

97023

iQue® Enhanced Marker Cartridge (R/Red) Between-Well Marker Beads (Single) for iQue® 3

97024

iQue® Enhanced Marker Cartridge (R/Red) Between-Well Marker Beads (1 pack) for iQue® 3

97025

iQue® Enhanced Marker Cartridge (V/Blue) Between-Well Marker Beads (Single) for iQue® 3

97026

iQue® Enhanced Marker Cartridge (V/Blue) Between-Well Marker Beads (1 pack) for iQue® 3

97027

iQue® VL1 Between-Well Marker Cartridge for iQue® Screener Plus

91126

iQue® Validation Beads (all channels) for iQue® 3 and iQue® Screener Plus

91091





iQue® 3, iQue® / iQue® Screener Plus and HTFC Maintenance

Product

Cat. No. 

iQue® 96 well Plate - Polystyrene, conical bottom, non-sterile (5 Pk) for all iQue® Platforms

10149*

iQue® 96 well Plate - Polystyrene, conical bottom, non-sterile (100 Pk) for all iQue® Platforms

90151

iQue® Sheath/Waste Pumps Replacement Tubing (set of 2) for iQue® Screener; iQue® Screener HD; HTFC

90073

iQue® Bottle Filters Set - Flush, Clean, Sheath (single set) for iQue® Screener; iQue® Screener HD; HTFC

90074

iQue® Fluidics Maintenance Kit for iQue® Screener; iQue® Screener HD; HTFC includes:

  • 1 - 90074 iQue® Fluidics Filter Set
  • 1 - 90080 iQue® In-line Sheath Filter
  • 1 - 90073 iQue® Pump Tubing Set

90075

iQue® Fluidics Maintenance Kit (10 Pk) for iQue® Screener; iQue® Screener HD; HTFC includes:

  • 10 - 90074 iQue® Fluidics Filter Sets
  • 10 - 90080 iQue® In-line Sheath Filters
  • 10 - 90073 iQue® Pump Tubing Sets

90083

iQue® In-Line Sheath Filter (1) for iQue® 3, iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC

90080

iQue® In-Line Sheath Filter (20 Pack) for iQue® 3, iQue® Screener; iQue® Screener Plus; iQue® Screener HD; HTFC

91129

iQue® Fluidics Maintenance Kit (single) for iQue® 3 and iQue® Screener Plus includes:

  • 1 - 91092 iQue® Bottle Filter Set (Plus One, Plus Two, Sheath)
  • 1 - 90080 iQue® In-line Sheath Filter
  • 1 - 91093 iQue® FluidLink Tubing Connector (5 Pk)

91094

iQue® Fluidics Maintenance Kit (10 Pk) for iQue® 3 and iQue® Screener Plus includes:

  • 10 - 91092 iQue® Bottle Filter Set (Plus One, Plus Two, Sheath)
  • 10 - 90080 iQue® In-line Sheath Filter
  • 10- 91093 iQue® FluidLink Tubing Connector (5 Pk)

91095





iQue® 3, iQue® / iQue® Screener Plus and HTFC Bottles and Reservoirs

Product

Cat. No.

iQue® Cleaning Solution Container for iQue® Screener; iQue® Screener HD; HTFC (250 mL)

10623

iQue® Waste Container (2 Liter) for iQue® Screener; iQue® Screener HD; HTFC

10367

iQue® Sheath Container (2 Liter) for iQue® Screener; iQue® Screener HD; HTFC

10368

iQue® Flush Solution Container for iQue® Screener; iQue® Screener HD; HTFC (250 mL)

10370

iQue® High Capacity Sheath System (10L Sheath and Waste Bottles) for iQue® Screener; iQue® Screener HD; HTFC

90386

iQue® Sheath Container (3 Liter) for iQue® 3 and iQue® Screener Plus

91098

iQue® Waste Container (3 Liter) for iQue® 3 and iQue® Screener Plus

91099

iQue® Plus One Container (500mL) for iQue® 3 and iQue® Screener Plus

91096

iQue® Plus Two Container (500mL) for iQue® 3 and iQue® Screener Plus

91097





HyperCyt Probes, Connectors and Plates

Product

Cat. No.

iQue® 96 well Plate - Polystyrene, conical bottom, non-sterile (5 Pk) for all iQue® Platforms

10149

iQue® 96 well Plate - Polystyrene, conical bottom, non-sterile (100 Pk) for all iQue® Platforms

90151

iQue® Cyan Connector - 1" Probe with 8" tubing for HyperCyt

90027

iQue® Gallios Connector replacement tubing for HyperCyt

90167


Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information

icon-shopping-cart
Ready to Buy?