NuAire Class II biosafety laminar flow cabinet: sterile working conditions for the CellCelector
For working under sterile conditions we offer this class II biosafety cabinet from NuAire which provides personnel, product and environmental protection through the use of laminar air flow and HEPA filtration. It is specifically customized for the CellCelector.
Catalog No.: CC6001
BioSafety Cabinets Technical Specifications
Performance Specifications |
|---|
| Airflow 30 % exhausted / 70 % recirculated |
| Dynamic air barrier 105 fpm (0.5 m/s) inflow |
| True laminar airflow 60 fpm (0.30 m/s) down flow |
| Filter load capacity 300 % plus |
| Filter life +/- 10 years |
Safety Features |
| 3" (76 mm) supply HEPA Filter 99.99 @ 0.3 micron efficiency rating |
| 12" (305 mm) exhaust HEPA filter 99.99 @ 0.3 micron efficiency rating |
Germicidal UV light |
User protection: Automated security locks on all doors. Robot stops when door is opened. |
Ancillary |
| Internal dimensions (W x D x H) 1178 mm x 654 mm x 724 mm |
| External dimensions (W x D x H) 1362 mm x 799 mm x 1572 mm |
Weight 211 kg (465 lb) without Cellcelector |
Power 115/230 V ~; 60/50 Hz |
Illumination LED lighting |