CellCelector PCR Hood — The Affordable Benchtop Cabinet Designed for Analysis Applications

Not all applications require the use of expensive biosafety cabinets or even our Incubator Flowbox. If no sterile working conditions are required the CellCelector PCR hood is the perfect cost-effective solution. 
 

  • Protects the CellCelector from dust and debris keeping it clean for everyday use
  • Protects the user from the high forces and torques during operation of the CellCelector
  • Access doors are equipped with the interlock sensors required for the operation of the CellCelector
  • Specially designed for the CellCelector instrument and is placed directly on the benchtop


Request a Quote or More Info

Lorem ipsum dolor sit amet

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliqua. Ut enim ad minim veniam, quis nostrud exercitation ullamco laboris nisi ut aliquip ex ea commodo consequat. Duis aute irure dolor in reprehenderit in voluptate velit esse cillum dolore eu fugiat nulla pariatur. Excepteur sint occaecat cupidatat non proident, sunt in culpa qui officia deserunt mollit anim id est laborum.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information

icon-shopping-cart
Ready to Buy?