• Homepage
  • Request A Sample | Cell Culture Media

Request Your Cell Culture Media Sample

A Winning Culture Starts Here.

Your cells and process are unique — one solution doesn’t fit all. To make it easier to find the right media and raw materials for your specific cells and application, we’re offering samples from our comprehensive portfolio.*

Select the samples you’d like to try in the form or consult the portfolio overview below if you want to learn more first.

*Sample pricing varies by product. Contact us for more information.​

Consult Our Experts

Request Your Sample

Portfolio Overview

4Cell® CHO, CHO-GS and SmartCHO Kits

Easily find the best media and feeds for your process.

  • Chemically defined using high-grade materials
  • Require little to no adaptation from other serum-free media
  • For batch, fed-batch, & perfusion processes
  • Free from animal components, serum, & hydrolysates
  • Manufactured with ISO 9001 & 13485 standards

Request Your Sample

Kit Name

Kit Code

Kit Contents

GF* 

HT**

Units

Component
Product
Code

4Cell® CHO-GS
Media Kit

CFP3FF0200

TCX10D Medium
w/o DS

 

1 L Bottle

1150-0001

TCX7D Feed

 

1 L Bottle

1080-0001

4Cell® CHO
Media Kit

CFP3FF0201

TCX6D Medium

  

 

1 L Bottle

1070-0001

TC-42 w/o IGF

1 L Bottle

511-0001

CHOlean Medium

 

1 L Bottle

1140-0001

Basic Feed

 

1 L Bottle

1092-0001

4Cell® SmartCHO
Media System

CFP3FB0200

Stock & Adaptation
Medium

 

1 L Bottle

CFP3FB1106

Production Medium

 

2 x 1 L Bottles

CFP3FB2107

Feed Medium A

 

1 L Bottle

CFP3FB3108

Feed Medium B

125mL Bottle

CFP3FB4109

*GF: Growth Factor  **HT: Hypoxanthine/Thymidine



HEK293 Media Sample Kit

Find the best HEK media for your needs.

  • Chemically defined using high-grade materials
  • Require little to no adaptation from other serum-free media
  • For batch, fed-batch, & perfusion processes
  • Free from animal components, serum, & hydrolysates
  • Manufactured with ISO 9001 & 13485 standards

Request  Sample

Medium​

Growth Factor​

Characteristics | Comparison​

HEK GM​

With​

  • Stable/Robust​
  • High nutrient level​

HEK ViP NX​

Without​

Highest nutrient level​

HEK ViP NB​

Without​

  •     Medium nutrient level​
  •     Leanest formulation​ (lowest number of components)​

HEK TF​

With​

Broad application​

HEK FS_2 

Without

Ideal boost for production of viral vectors, virus for Gene Therapy and Vaccines 


 

MSC NutriStem® XF Medium

Isolate, expand, and differentiate hMSCs with our serum- and xeno-free system.

  • Custom scale-up and optimization services
  • Smooth transition to manufacturing
  • Full scientific and regulatory support
  • cGMP manufactured
  • DMF available

Request Your Sample

NutriStem® hPSC XF Medium

Give hiPSCs and hESCs a cell culture environment optimized for growth and expansion, manufactured in a cGMP-compliant facility.

  • Defined, xeno-free, serum-free medium

  • Customizable formulation

  • Custom scale-up services available

  • Scientific and regulatory support

  • DMF available

Request Your Sample

4Cell® Nutri-T and CellGenix® TCM

  • Supports T cells, CAR-Ts, TILs, and PBMCs for clinical applications

  • Serum-free, xeno-free, and ready-to-use 

  • High performance with healthy and patient-derived donor cells

  • GMP manufactured

  • Full scientific and regulatory support

Request Your Sample

CellGenix® GMP Dendritic Cell Medium

Generate human dendritic cells for cancer immunotherapy using an optimized, serum-free medium.​ ​   

  • GMP manufactured​

  • FDA DMF available​

Request Your Sample

CellGenix® GMP SCGM​

Expand isolated hematopoietic stem and progenitor cells for clinical application​s with HSC culture medium.

  • Serum-free, xeno-free, and ready-to-use

  • GMP manufactured

  • Full scientific and regulatory support​

  • DMF available

Request Your Sample

CellGenix® GMP SCGM

Expand and differentiate human natural killer cells and cytokine-induced killer cells with an optimized, xeno-free medium.

  • Serum-free cultivation of HSCs

  • GMP manufactured​

  • FDA and PMDA DMF available

Request Your Sample

NutriFreez® D5 and D10

Freeze and thaw cells for cell therapies and clinical applications.

  • 5% or 10% DMSO

  • Animal component-free

  • Protein-free

  • Ready-to-use with a simple protocol

  • cGMP manufactured

Request Your Sample

NutriStor® Cold Storage Solution

Maintain stability of sensitive cells during storage and shipping — without the need for repeated freeze-thaw cycles and multiple centrifugation steps.

  • Animal component-free

  • Protein-free

  • Ready-to-use

  • cGMP manufactured

Request Your Sample

Albumedix Recombumin®​ Products

Abumin supplement for cell stability and post-thaw recovery​

  • Ready-to-use​
  • Chemically defined​
  • Serum-free​
  • GMP​
  • DMF available

Request  Sample

CellGenix® Growth Factors and Cytokines

Support your ex vivo cell culture with raw and ancillary materials trusted for cell and gene therapy and regenerative medicine.​

  • Animal-derived component-free

  • Purity ≥95%​

  • Available as preclinical- and GMP-grade

Request  Sample

Cell Type​

Available Cytokines​

T Cells​IL-2​
IL-7​
IL-15​
IL-21​
TGF-β1​
NK Cells​IL-2​
IL-15​
IL-21​
Dendritic Cells​GM-CSF​
IL-4​
IL-1β​
TNF-a​
IL-6​
IL-10​
IFN-γ​