Extended Portfolio Sartolab® RF 50 | Microsite for Channel Partners

Dear Partner,

After a complete redesign of the Sartorius portfolio for vacuum filtration units in the volume range from 150 mL to 1000 mL to improve sustainability, ergonomics and effectiveness, we are happy to introduce the redesigned Sartolab® RF 50 and the addition of two non-sterile versions for 50 mL volumes.

In comparison to the sterile individually packaged versions, these bulk versions present the following advantages:

  • 48% less cardboard and paper (2.2 kg vs 4.2 kg for the sterile versions)
  • 18% less plastic packaging material (1.0 kg vs 1.2 kg for the sterile versions)
  • Time saving: Opening of one pouch per 6 filters
  • Space & waste saving: Compact cardboard of 96 filter units, no extra vacuum connectors

Last but not least, the full Sartolab® RF | BT portfolio is produced in a plant using 100% wind energy, a further contribution to protect our environment.


Your Channel Management Team

Sterile vs Non-Sterile Versions

Sartolab® RF 50, sterile


  • New shape of the funnel
    20% less plastic used for its production
  • New shipping box
    Non-bleached using ~50% recycled fibers


Sartolab RF 50mL

New! Sartolab® RF 50, non-sterile


  • Non-sterile, bulk versions
  • Box of 96 units containing 16 pouches of 6 units each
  • Two membrane types available:
    PES 0.22 µm and PES 0.45 µm
  • No extra vacuum connectors

“Aligned with the Sartorius strategy, the new Sartolab® RF | BT vacuum filtration units have been conceived to keep the impact on the environment as low as possible while assuring the highest level of quality for the customers. In combination with the Sartolab® Multistation for a parallel filtration up to 6 samples, we are proud to offer a state-of-the-art portfolio.”


Catherine Leluan

Product Manager Lab Filtration

Download Area

icon-file-text

Datasheet

Download Now
icon-file-image

Product Images

Download Now
icon-landscape-document

Chemical Compatibility Table

Download Now
icon-article

Lab Filtration Catalogue

Download Now
icon-approval

General Master Data 

Please note that pricing is not included in this file. For pricing, please contact your Channel Manager.

Download Now

Easy Access to Certificates

Sign in to My Sartorius and conveniently download the certificates from the 'My Dashboard' section.

Explore the Whole Sartolab® RF | BT Family

Discover More
Subscribe to Our Exclusive Partner Newsletter

We are here to help!

Please contact your Regional Channel Programs Manager:

EMEA

Ellen Lesemann-Andreadis
EMEA

North America

Jane Kucharzyk
NA

APAC

Lynne Wong
APAC

APAC

Melissa Poh
APAC