Thank you for showing interest in High-Throughput Screening (HTS) Cytometry by Sartorius. Here are some resources that you can download and more information on iQue® 3.

iQue® Flow Cytometry Resources

Explore All Flow Cytometry Resources

Product Resources

iQue Flow Cytometry Instrument Brochure
Brochure

iQue® 3 Advanced Flow Cytometry Platform

PDF | 3.3 MB
Brochure

iQue® 3 and iQue® Screener Plus Fluorochrome Chart

PDF | 451.2 KB

Additional Resources

iQue® High-Throughput Cytometry Publications

With over 1,300 references worldwide, the iQue® HTS Platform helps researchers explore new areas of study and address questions fundamental to life science research.
 

Explore All iQue® Publications

EasyPanel widget teaser image - four laser channels in iQue 5 software VYBR

iQue® Cytometry Panel Builder

Use the dynamic, interactive panel design tool, for streamlining the creation of complex panels, to profile populations on different iQue® configurations..
 

Explore the Panel Builder

Frequently Asked Questions

Sartorius Flow Cytometry Instrument FAQs

Get answers to the most common questions about about Sartorius flow cytometry instruments including critical information regarding measuring, speed, plate handling, compliance, and more.
 

Need an Answer? Submit a Question

Cell or particle size and complexity are the non-fluorescent measurements along with fluorescent detection which can be used to identify and quantitate specific proteins both on the surface of cells as well as detection of secreted proteins or signaling molecules. 

The iQue® flow cytometer uses a proprietary Air-Gap sampling method which can sample an entire 96 well plate in 5 minutes, or a 384 well plate in 15 minutes. But, the speed doesn’t stop there. The included Forecyt® software makes analysis a breeze by utilizing dynamic plate level data analysis and visualization making quick work of identifying the samples of interest.

Yes. It is compatible with all the major automation vendors systems. An iQue® 3 automation client software license is available allowing the plate handling robot to control the iQue® 3  to load plates, begin a run, and remove plates when the run is completed. 

The enhanced rinse station is a smart fluidics system that constantly measures the volume of each buffer or solution to avoid failed runs due to insufficient reagents. It utilizes special cartridges for each fluid which minimize evaporation and can be sealed and placed in the refrigerator when not in use to extend the on-board lifetime when not in use. 

Yes. There is a software module available which provides support for labs which require an additional level of traceability for experiments run on the iQue® platform. Among other features, it includes customizable user roles to help tailor the level of documentation and access to information based on specific needs or functions.