Transfection Troubles? Here are Expert Tips to Boost Your Success

Cell & Gene Therapy
Dec 11, 2024  |  4 min read

Transfection Applications: When and Why It’s Essential 

Transfection is a widely used tool across many research and drug discovery areas. By enabling the controlled introduction of DNA or RNA, it opens up opportunities to study gene functions and cellular pathways without using viral vectors. For example, transfection supports:

Choosing Between DNA and mRNA Transfection

A key decision in transfection is choosing between DNA and mRNA. DNA transfection is often preferred for long-term, stable expression, integrating into the host genome—a benefit for creating stable cell lines, CRISPR editing, and studies that need multiple genes expressed together.

By contrast, mRNA transfection provides quicker protein expression, bypassing nuclear entry and transcription, making it ideal for time-sensitive studies like cell-reporter assays, especially in challenging cells like primary immune cells.

“DNA is generally more stable and affordable than mRNA, which is why it’s the preferred choice for many studies,” says Hinnah Campwala, Principal Scientist in Sartorius’s Cell Biology Development Group. “However, mRNA transfection is very effective when you need rapid protein expression, particularly in cell types that are difficult to transfect.”

Challenges with Hard-to-Transfect Cells

Working with difficult-to-transfect cells, like T cells or mesenchymal stem cells, can be one of the hardest aspects of transfection. These cell types are often less receptive to standard transfection protocols, which can cause low efficiency, high cytotoxicity, and inconsistent results. 

“I often work with difficult cell types, and I’ve found that selecting the right reagent is key,” Campwala explains. “Recently, I’ve had success using Polyplus reagents—jetMESSENGER® for mRNA and jetOPTIMUS® for DNA—to transfect human T cells and mesenchymal stem cells. The support from the Polyplus Scientific Team has also been invaluable in troubleshooting these complex projects.”

Researchers working with challenging cell types benefit from specialized reagents that provide targeted delivery and reduce cytotoxic effects
 

Recent Advancements in Chemical Transfection

Chemical transfection methods have advanced significantly, with improved formulations that boost both efficiency and cell viability. These innovations are especially valuable for researchers working with sensitive cell types or high-throughput applications. For instance, lipid-based reagents now reach transfection efficiencies over 80% with high cell viability, making them ideal for a wide range of uses.

"Lipid-based reagents, like lipid nanoparticles and liposomes, now offer targeted delivery and improved uptake in hard-to-transfect cells,” adds Campwala. “New formulations, including ligand-conjugated reagents and cell-penetrating peptides, improve target specificity and minimize off-target effects.”

Tips for Transfection Success

Maximizing transfection efficiency while minimizing cell stress requires attention to detail and an understanding of key factors:

A Future of Precise and Scalable Transfection

Looking ahead, transfection technology is set to become even more precise and scalable, with advanced reagents paving the way for efficient, targeted delivery. As these innovations merge with tools like CRISPR-Cas9, base editing, and prime editing, transfection will play an increasingly vital role in personalized medicine and therapeutic development.

“The future of transfection is incredibly promising,” says Campwala. “Next-generation reagents, like advanced lipid nanoparticles and biodegradable polymers, will enhance transfection precision and safety. These advances will make transfection more versatile, opening doors to new therapeutic applications and improving gene-editing accuracy.”

Now part of Sartorius, Polyplus Transfection delivers high-quality, innovative nucleic acid solutions tailored for research, bioproduction, and gene therapy. Ready to boost your workflows? Learn more here.
 

  • Choose a reagent compatible with your nucleic acid and cell type, and adjust variables like concentration, incubation time, and temperature.
  • Use actively dividing, contamination-free cells seeded at the recommended density.
  • High-quality, properly stored nucleic acids are essential. Avoid freeze-thaw cycles to maintain nucleic acid integrity.
  • Regularly track cell health and transfection efficiency. Replacing or adding fresh media can help minimize cytotoxicity.
  • Real-time monitoring of cells is essential, and high-throughput tools for live-cell analysis and screening cytometry make it easy to track efficiency and adjust conditions as needed.
  • Gene Function Studies: Researchers can manipulate gene expression to better understand cellular processes and functions.
  • Reporter-Gene Studies: By tracking specific genes, scientists can monitor cell behavior, gene expression, and protein interactions in real-time.
  • Therapeutic Discovery: Transfection is instrumental in validating gene targets and screening therapeutic compounds.
Transfection reagents for life science research group photo

Try Our Transfection Reagents for Life Science Research

Request a complimentary sample of our ready-to-use transfection reagents for life science research involving most mammalian cell lines.

Request a Sample

Explore Related Resources

DNA helix
Technical Note

Efficient Transfection of Lymphocytes with mRNA Using jetMESSENGER®

This study demonstrates the transfection efficiency of jetMESSENGER® for delivering mRNA into T lymphocytes, B lymphocytes, and NK cells.

Cell culture scientists wearing chef's hats

Finding the Perfect Recipe for Cell Culture

Optimize cell culture protocols with high-quality reagents and supplements to craft the perfect recipe for reliable results and happy cells.

Related Blog Posts

Cell culture scientists wearing chef's hats
Cell Culture Media
Sep 18, 2024 | 4 min read

Bon Appétit! How High-Quality Media and Reagents Serve Up Success in Cell Culture

They say you are what you eat. Let’s talk about why choosy scientists don’t settle for anything less than the best cell culture media and reagents.

CGI showing disease modeling using organoids
Stem Cells and Organoids
Feb 28, 2024 | 6 min read

Emerging Technologies: The Driving Force Behind iPSC Research Breakthroughs

Facing persistent challenges in iPSC cell line development, researchers seek more streamlined workflows. Learn how modern technologies are driving advancements in the field.

Induced Pluripotent Stem Cells iPSC Cell Therapy
Cell & Gene Therapy
Dec 06, 2023 | 5 min read

Unlocking the Potential of iPSCs: Expert Insights on Opportunities in Cell Therapy R&D 

Sartorius’ Nicola Bevan and her team develop novel applications covering popular and emerging fields. We asked her about iPSC-derived cell therapies and the key workflow challenges.