Sartorius Application Center Germany

Your Space to Get to Know Our Solutions

The Sartorius Application Center in Goettingen, Germany, provides you with the opportunity to get to know and test-run our cutting-edge equipment and innovative single-use solutions for your specific biotechnological application:

Booking Information

In order to reserve the Sartorius Application Center Germany for your group of up to 6 people, please contact us. We will get in touch with you as soo...

Learn More

Directions

Find the location of the Application Center in Goettingen with instructions and accomodation suggestions here.

Learn More

Does Our Equipment Fit Your Needs?

Equipment

The following products are generally available to be tested at the Sartorius Application Center in Goettingen. According to your desired process application, several of these systems will be combined. If you are interested in more products by Sartorius, please do not hesitate to mention this in advance.

IncuCyte® S3

Derive deeper and more physiologically relevant information about your cells plus real-time kinetic data. The IncuCyte automatically acquires and anal...

Learn More

iQue® Screener

The iQue Screener PLUS high throughput suspension cell analysis platform enables rapid profiling of cell phenotype and function in biologics, small mo...

Learn More

Virus Counter®

Get a quantitative picture of viral growth that is simple, compliant and cost-effective. The Virus Counter® is the first and only automated technology...

Learn More

Ambr® crossflow

Ambr® crossflow is a fully automated small scale screening tool to collect important information about the behaviour of molecules in downstream proces...

Learn More

ambr® 250 modular

The ambr® 250 modular is an innovative high performance benchtop bioreactor system for parallel microbial or cell culture cultivation in 250 mL single...

Learn More

BIOSTAT® A

Your professional start in cell cultivation and microbial fermentation. The BIOSTAT® A is exceptionally easy to operate and can be monitored as well a...

Learn More

 BIOSTAT® B

This multi-talented bioreactor for research and development as well as small scale production enables you to control stirred-tank glass or single-use...

Learn More

Media preparation

Experience your options in media preparation. Media preparation from powder can be done manually using 3D bags in Palletanks® for mixing (50 L | 200 L...

Learn More

BIOSTAT® B

This multi-talented bioreactor for research and development as well as small scale production enables you to control stirred-tank glass or single-use...

Learn More

Biostat® RM 20

Biostat® RM is a single use, wave-mixed bioreactor for culture volumes ranging from 100 mL to 300 L. The system consists of a rocker unit with a bag h...

Learn More

Biostat®STR 200

The Biostat® STR is a fully scalable, single-use bioreactor with a conventional stirred tank design ranging from of 50 L to 2000 L. It is now availabl...

Learn More

kSep® 400

The kSep® technology is the only current technology for users that want to either harvest cells as product or discard cells as by-product during manuf...

Learn More

Flexact® Modular - Single-Use Automation Platform

The Flexact® Modular, engineered for single-use downstream and liquid processing when manufacturing biologics across a wide range of scales and molecu...

Learn More

Palletank® for mixing (50 L | 200 L)

Palletanks® for impeller mixing are stainless steel containers designed to hold Flexel® bags for mixing. These 3D bags contain impeller that are eithe...

Learn More

Palletank® for storage (200 L)

Palletank® for storage can be used for bulk harvest, sample collection, final product transport, fraction collection etc. Stainless-steel Palletanks®...

Learn More

Sartoflow® Smart

This GMP-conform crossflow system with membrane surface areas from 50 cm² to 0.14 m² is your perfect solution for membrane screening, process characte...

Learn More

Sartoflow® Advanced

Sartoflow® Advanced is a modular benchtop crossflow system. It has been optimized for ultrafiltration,microfiltration and diafiltration applications....

Sartocheck® filter tester

Sartocheck® filter integrity testing systems detect defective filter cartridges so that they are not used in any process. From paper-based integrity t...

Learn More

TAKEONE®

A preconfigured, flexible single-use sampling system for multi-use systems that will save you plenty of time and valuable product. The system can be c...

Learn More

QUICKSEAL®

A collar fixed onto a silicon tubing and a cutter tool enable for a rapid and aseptic disconnection of tubing with outer diameter from ¼” to 1⅛”.

Clipster® and Opta®

Clipster® Aseptic Disconnector and Opta® Aseptic Connector are single-use devices to disconnect | connect single-use transfer lines and bag assemblies used in biopharmaceutical applications.

BioWelder® TC

The BioWelder® TC is a completely automated device for connecting thermoplastic tubing in a sterile welding operation. It allows sterile connection of...

Learn More

BioSealer®

The BioSealer® is a fully automated device designed to produce permanent and consistent leak-free seals on thermoplastic tubing in a sterile manner. The sealing head can be used 3 m away form the actual device. This ensures an easy adaptation to various space requirements.

Biosafe® port

The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components, fluids and powders while maintaining the integrity of the critical area, such as isolators, RABS and cleanrooms.

Be invited to our Crossflow Technology Workshops

Further dedicated support for you

Bioprocess Development Engineering

Learn More

Sartorius Trainings

Learn More

Instrument Service

Learn More

More About Sartorius

Sartorius Products

Learn More
Sartorius Single-Use Bioreactors and Single-Use Platform

Applications

Learn More

Services

Learn More