Robust Microbial Recovery After Filtration of Disinfectants Using Microsart® @filter PVDF

Authors: Dr. Nils Jäger, Anna-Lena Weißenborn, Juliane Großmann

Disinfectants are used to minimize microorganisms in critical environments such as pharmaceutical cleanrooms. The rise of microbial resistance against disinfectants poses a serious threat to aseptic processes. Due to high requirements on hygiene in pharmaceutical environments, producers must monitor the bioburden of disinfectants. 

Microbial examination through membrane filtration encounters difficulties when dealing with antimicrobials. Pharmacopeial guidelines recommend dilution of the sample in suitable diluent or the addition of specific neutralizing agents.

Overview

Download this application note to learn how the Microsart®@filter PVDF is a robust solution that ensures effective recovery of microorganisms after filtration of various disinfectants.

Document type: Application Note
Read time: 8 minutes
Last updated: September 2023


Access Application Note Now

Key Takeaways

  1. Why Microsart® @filter PVDF are ideally suited for microbiological testing of disinfectants
  2. Recovery rates of S. aureus and P. aeruginosa after filtration of different 1 to 10 diluted disinfectants on Microsart® @filter PVDF and incubation on TSA

This Resource is Designed for:

  • QC Microbiologist
  • QC Manager
  • Microbiology Manager

Applications Supported:

  • Pharmaceutical QC
  • Microbiological QC
  • Microbial Enumeration
  • Microsart® @filter PVDF
  • Filtration of Disinfectants
  • Bioburden

Preview of Application Note

Robust Microbial Recovery After Filtration of Disinfectants Using Microsart® @filter PVDF

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Access the Application Note