Application Note: Rapid Mammalian Cell Harvest without Centrifugation for Antibody Purification Using the Sartoclear Dynamics® Lab Filtration System

Monoclonal antibody expression systems typically utilise a signal peptide to ensure secretion
of the antibody into the cell culture media. Although this reduces the complexity of purification and avoids the need for cell disruption, it does require the use of expensive and/or time-consuming techniques to separate cells from antibody-containing cell culture fluid. In this study, we describe our tests of Sartoclear Dynamics® Lab V, a novel system for rapid clarification of cell culture media without the need for centrifugation or any other costly equipment. 

Complete the form below to download the application note.
 

デモ、見積もり、詳細な情報をご希望の場合は、下からご連絡ください。

ご登録フォーム