Biologics GxP Applications

Label-Free Assays for Process Development and Quality Control (QC)

Biological drug products must be quality control (QC) tested using robust methods that are appropriately qualified and validated under GMP conditions. The Octet® BLI platform facilitates method development for in-process and lot release testing that can be easily transferred to QC. The ease-of-use and high throughput capacity of Octet® systems allow for enhanced productivity of up to 40x over enzyme-linked immunosorbent assay (ELISA). 
 
Octet® BLI systems come ready for good manufacturing practice (GMP) implementation with: 
 

  • Octet® CFR software and server applications for secure and traceable electronic record keeping 
  • Optional IQ/OQ/PQ packages to qualify instruments are installed, operating and performing as intended 
  • Support services and biosensor validation

Find Out How You Can Leverage the Power of Octet®️

Boost your research and commercialization goals by combining BLI and SPR at an attractive promotional price. 

Explore Promotion

Featured Applications

Fc Receptor Binding Assays diagram

Fc Receptor Binding Assays

Fc Receptor Binding Assays
The safety and efficacy of a therapeutic monoclonal antibody can be greatly impacted by its binding to both the target and to the FcγR. Antibodies are often engineered to achieve desired properties, including binding to FcγRs. 
 
Octet® BLI systems offer a high throughput and sensitive solution for Fc receptor binding analysis, with a variety of assay-ready biosensor surfaces available for rapid and flexible assay development.

Read Application Note

Ligand Binding Potency Assays diagram

Ligand Binding Potency Assays

Reproducible and accurate relative ligand binding potency methods can be used to assess lot-to-lot variability by monitoring either the drug binding response or the kinetics of binding including affinity constants. An ideal method must be stability-indicating as well.
 
The Octet® BLI platform is increasingly used for assessing the potency of drug candidates. Octet® BLI systems: 

  • Readily accommodate the use of Design of Experiment (DOE) to rapidly develop robust potency measurement methods
  • Provide relative affinity constant or response signals for potency measurements and comparability studies

Read Application Note

Titer and Protein Quantitation graph

Titer Determination

The active protein concentration can be used to determine the potency of the drug molecule. Octet® instruments can be used to develop methods that measure active protein levels. Traditional protein concentration determination techniques like HPLC are being supplanted by more robust Octet® BLI assays in both upstream and downstream bioprocesses. These assays enable: 

  • Measurement directly from crude and unpurified samples, like cell culture media 
  • Obtain IgG titer for a full microplate of 96 samples of in as little as two minutes 
  • Walk away with automation capable with Octet® RH96 and RH16 systems

Read Application Note


Examples of Approved Drugs Utilizing Octet® BLI Data in Their Applications

This table includes examples of drugs where the Octet® BLI system has been used to generate data submitted as part of the supporting information for the drug’s approval with regulatory bodies.


Drug Name

Target

Drug Modality

Sponsor

Regulatory Agency

Indications

Application

Year of
Approval

Keytruda | Pembrolizumab

PD-1

mAb

Merck

EMA

Non-small cell lung cancer

Affinity Characterization

2015

Tecentriq | Atezolizumab

PD-L1

mAb

Roche

EMA

Non-small cell lung cancer

Specificity

2017

Comirnaty | BNT162b2

COVID-19

mRNA Vaccine

Pfizer

EMA

COVID-19

Affinity Characterization

2020

Ultomiris | Ravulizumab

Human C5

mAb

Alexion

EMA

Paroxysmal nocturnal hemoglobinuria (PNH)

Affinity Characterization

2019

Livogiva | Teriparatide

PTH

Peptide Biosimilar

Teva

EMA

Osteoporosis

Affinity Characterization

2020

Atoltivimab, maftivimab, and odesivimab-ebgn

EBOV glycoprotein

mAb Cocktail

Regeneron

FDA

Ebola virus

Competition studies

2020

Oyavas | Bevacizumab

VEGF-A

mAb Biosimilar

Mabxience

EMA

Non-small cell lung cancer

Specificity | Affinity Characterization

2021

Jemperli | Dostarlimab

PD-1

mAb

GSK

EMA

Endometrial cancer

Affinity Characterization

2021

Regdanvimab

S protein

mAb

Celltrion

EMA

COVID-19

Affinity Characterization| Blocking Assay

2021

Xevudy | Sotrovimab

S protein

mAb

GSK | Vir Biotechnology

EMA

COVID-19

Affinity Characterization

2021

Nuvaxovid

COVID-19

Vaccine

Novavax

EMA

COVID-19

Affinity Characterization

2022

Kimmtrak | Tebentafusp

CD3 | gp100

TCR

Immunocore

EMA

Uveal melanoma (UM)

Specificity

2022

Tixagevimab | Cilgavimab

COVID-19

mAb Combination

AstraZeneca

FDA

COVID-19

Affinity Characterization|  Blocking Assay

2022

Opdualag (nivolumab | relatlimab)

LAG-3 | PD1

mAb Combination

BMS

EMA

Melanoma

Blocking Assay

2022


Featured Resources

Octet®️ BLI 21 CFR Part 11 Compliance Checklist eBook
eBook

GxP Compliance Without the Complexity

A comprehensive tool set for compliance makes the Octet® BLI platform an ideal analytical instrument in regulated environments.

Download Checklist
harmonizing regulatory guidelines for assay validation application note cover
Application Guide

Harmonizing Regulatory Guidelines for Assay Validation

Current regulatory guidelines for assay validation were harmonized for kinetic-based assay to derive a common set of parameters.

Access the Guide
Application Note

Protein Domain Mapping Chemokines & SARS-CoV-2 Nucleocapsid

This application note discusses and characterizes of the interaction between the SARS-CoV-2 Nucleocapsid (N) protein and human chemokines.

Access the Application Note
A compendium for successful BLI and SPR assays
Application Guide

A Compendium for Successful BLI and SPR Assays

A comprehensive guide for designing and performing assays that accurately measure the binding kinetics of biomolecular interactions and analyte concen...

Access the Guide
Analysis of Fc-Gamma Receptor-IgG Interactions on the Octet® Platform
Application Note

Analysis of Fc Gamma Receptor IgG Interactions on Octet® Platform

Whether you're assessing FcRn-Antibody or FcγR-IgG binding interactions, you need a high throughput, versatile, and easy to use solution.

Access Application Note
Application Guide

Ligand Binding Assays That Meet Compliance with Octet® BLI Systems

Octet® GxP packages support the GMP compliant implementation, including 21 CFR Part 11 software, validation packages, and biosensor validation support...

Access Guide
Analysis of FcRn-Antibody Interactions on the Octet® Platform
Application Note

Analysis of FcRn-Antibody Interactions on the Octet® Platform

Assay design recommendations and best practices for producing the highest quality of kinetic data.

Access Application Note
app note cover
Application Note

Customized Quantitation of Recombinant Therapeutic Proteins

Using Octet® SAX Biosensors

Access Application Note
Validated Quantitation and Activity Assay of Antibody Fragment Molecule (Fab) for Process Development and Quality Control
Application Note

Validated Quantitation and Activity Assay of FaB

For Process Development and Quality Control

Access Application Note
Enhanced Efficiency in Lot Release and In-Process Testing of Biologics cover
White Paper

Enhanced Productivity and Labor Efficiency

In Lot Release and In-Process Testing of Biologics in GxP Laboratories

Access White Paper
Octet® Systems: Modernize Biopharmaceutical QC Testing to Increase Efficiency
Application Guide

Modernize Biopharmaceutical Quality Control Testing

Quality control of biological products to support clinical trials and post market assay activities require the evaluation of multiple critical product...

Access Guide
Poster thumbnail
Poster

High Productivity and Process Economy in GxP Applications

Quantitation assays must show precision, accuracy, linearity, and reproducibility

Access Poster
app note thumbnail
Application Note

Potency Assay Development Qualification and Validation Strategies

A method for evaluating the binding of an Fc gamma receptor III (FcγR) molecule to the widely characterized NIST mAb.

Access Application Note
Webinar

Comparability Studies: Minimize Time, Maintain Quality

Developing Methods for Comparability Studies of Therapeutic Monoclonal Antibodies

Access Webinar

Instant Access

Octet Instrument Comparability Kinetics Precision Assessment
White Paper

Instrument Comparability Assessment: Kinetics Precision Assessment in Ligand Binding Assays on the GxP-Compliant Octet® RED96e and Octet® R8 Instruments

PDF | 1.3 MB
white paper cover
White Paper

Enhanced Productivity and Labor Efficiency in Lot Release and In-Process Testing of Biologics in GxP Laboratories

PDF | 924.3 KB
app note cover
Application Note

Enhancing Efficiency and Economics in Process Development and Manufacturing of Biotherapeutics

PDF | 372.5 KB
Octet RH16 with Lab Tech
Application Note

Converting ELISA Assay Into Octet® Quantitation Assay

PDF | 207.5 KB
application guide thumbnail
Application Guide

Quality Control Of Biotherapeutics Using Octet® Systems

PDF | 1.9 MB
Octet®️ BLI 21 CFR Part 11 Software Frequently Asked Questions (FAQ)

Octet®️ BLI 21 CFR Part 11 Software Frequently Asked Questions (FAQ)

PDF | 1.2 MB

Related Products

Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Explore Octet® RH96
Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Explore Octet® RH16
Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

Explore Octet® R8

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Quote, Demo, or More Information

Related Content

icon-octet-family

Biologics Characterization Tools

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More

Follow Octet® on LinkedIn

Get the Latest Updates, Trends and Developments on Label-free, Stress-Free Solutions for Drug Discovery, Biologics Development and Biomanufacturing.

Follow Us Now