Validated Quantitation and Activity Assay of Antibody Fragment Molecule (Fab) for Process Development and Quality Control

Application Note

The analytical group at Boehringer Ingelheim, Fremont, USA needed a robust assay to measure the biological activity of an antibody fragment (Fab) molecule for in-process testing as well as stability and lot release testing in their Quality Control (QC) department.

The group was able to develop a working Fab activity assay based on the Octet® BLI technology in less than a week. Relative to the overnight incubation and four-hour assay time of their ELISA protocol, the Octet® BLI assay provided an analysis time of only one hour per 96-well microplate, including sample preparation time. The assay was used to monitor Fab activity for all process development studies and subsequently qualified for use in quality control in less than one month.

Download Application Note

Related Product

Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

Explore Octet® R8

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the form to download the publication

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More
icon-shopping-cart
Ready to Buy?