Determination of Cannabis Moisture Content

Flexible, Fully Automated, Easy to Use Infrared Moisture Analyzer MA 160 for Fast, Reliable and Traceable Results

Super-fast determination of the moisture content of Cannabis is a crucial indicator of potential microbial contamination. Unlike synthetically produced drugs, the cannabis plant is more susceptible to diseases and contaminants. In particular, poor drying of the plants during drug extraction processes can lead to mold or fungal infestation, which in turn may pose a risk to the health of the consumer, particularly those with immunodeficiencies. Properly dried cannabis contains 10 to 12 percent moisture. To avoid moisture contents above 12 percent, which make dried cannabis more prone to mold, you need to precisely determine the moisture content for, example by means of  highly accurate, user-friendly moisture analyzers.

Do you need accurate measurements to determine the water content in cured cannabis, raw cannabis, edible cannabis, or CBD products for quality control? Do you need accurate moisture results during sample preparation for analytics of active ingredients, such as cannabinoids or terpenes, or for CO2 extraction without waiting for hours?  Then say goodbye to time-consuming measurements with a drying oven and opt in on using a fully automatic moisture analyzer instead.

Moisture is an important process parameter for the processing of cannabis, either to monitor the curing process or before the extraction of cannabis, where certain moisture limits must not be exceeded or undercut.

Moisture not only effects shelf-life and taste sensation but can also affect the percentage of THC in cannabis products, as moisture is a substantial part of the total weight. If the moisture changes, the percentage of the THC also changes, as the total amount of THC remains constant.

Customer Success Stories

Optimize Sample Throughput, Accuracy and Precision of Results When Determining Moisture Content in Your Cannabis Samples

Read Now

Challenges and Innovations During Cannabis Sample Preparation

Read Now

The MA 160 Moisture Analyzer Is Designed for Quick and Reliable Moisture Determination of Materials Containing a Total Moisture in Between 1% and 99%

Its high speed measurements not only make the MA 160 a perfect solution for quality control, but additionally enable quick, at-line measurements during sample preparation. It accommodates a multitude of different samples and changing requirements by enabling you to use specific methods, which you can save and efficiently manage in the high capacity method library. Furthermore, the integrated Methods Development Assistant function will enable you to develop new methods or adapt existing methods to changing requirements or official standards to make sure you get reliable and compliant results at all times.

The intuitive user interface reliably guides you step by step by text prompts through the measuring cycle of your method. The intuitive user interface provides easy-to-follow text prompts securely guiding you through the measuring cycle of your individual method step by step.

Learn more in our Application Note, Moisture Content Determination in Cannabis Inflorescence.

The MA 160 Moisture Analyzer

Speeded Up Results

  • Quick and reliable measurement results in less than 30 min rather than several hours of drying in the oven
  • Fully automatic endpoint determination and calculation of the result
  • Built-in 5 min performance check for secure results
  • Effortless cleaning in a laboratory washer thanks to Sartorius Better Clean Design 

Ask Our Experts

Secure Data

  • Fully automated storage of results, calibration data and performance checks for GMP compliant documentation at all times
  • Simple data transfer to Microsoft Excel via USB or SD card
  • Easy transfer or backup of all your specific settings 
  • Our software supports your data integrity through enhanced security settings

Get Your Free Demo

Simple and Effective Measurements 

  • Method Development Assistant Function for easy adaption to new materials or changing requirements
  • High memory capacity for storage and effective management of up to 100 different methods
  • Release function prevents unintentional misapplication of measurement methods to ensure highest safety for your results.

Get a Quote

Interested in further information about the Moisture Analyzer MA 160?

Discover More

Moisture Analyzer MA 37 For Daily Routine Operation With Recurring Samples

Highlights:

  • Fast measurements
  • Effortless cleaning
  • User-friendly operation with step by step guidance
  • Display of the measurement status
  • Downward compatibility with predecessor model MA 35

Learn More

Speak With Your Sartorius Sales Representative for More Information

Resources

application note thumbnail

Moisture Content Determination in Cannabis Inflorescence

Moisture is an important process parameter for the processing of cannabis, either to monitor the curing process or before the extraction of cannabis,...

brochure thumbnail
Brochure

MA160 Moisture Analyzer: Manages Your Sophisticated Tasks

PDF 3.5 MB

MA 160 In Three Steps To Right and Compliant Results

Sartorius moisture analyzers enable the devices to stop the measurement process automatically as soon as a constant sample weight is reached.

datasheet thumbnail
Datasheet

MA160 — Fully Automatic Infrared Moisture Analyzer for Managing Comple...

PDF 428.4 KB

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request More Information