HPLC Columns
Hipersep® Prochrom Preparative HPLC Columns are developed to work with Hipersep® Flowdrive Systems with the highest standards of design to meet explosion-proof requirements while ensuring efficiency and scalability. The Dynamic Axial Compression (DAC) technology combined with our proven packing methodology enables process reproducibility and robustness.
- Efficiency and scalability from lab to industrial scale
- Fast and safe packing and unpacking - packing in 15 to 30 min maximum
- 100 bar maximum operating pressure
Hipersep® Prochrom Columns
Hipersep® Prochrom HPLC Columns are designed for process development and manufacturing. They are available from 50 mm to 1200 mm ID. Similar design throughout the range ensures true linear scale-up of column performance, simplifying scale-up without requiring any method redevelopment.
Hipersep® Prochrom Columns | |||
---|---|---|---|
Scale | Process Development | Clinical | Clinical | Commercial Manufacturing | Commercial Manufacturing |
Inner Diameter | 50 | 80 | 110 | 150 mm | 110 | 150 | 200 | 300 | 450 | 590 mm | 590 | 800 | 1000 | 1200 mm |
Maximum Bed Height | 50 mm ID column: 300 mm | 100 bars | 100 bars |
Max Operating Pressure | 100 bar | 100 bar | 590 -1000 mm ID column: 100 bar |
HPLC Chromatography Systems
High-Performance Chromatography systems offering highly sophisticated, easy-to-use equipment with a unique, compact design.
Learn More Download Datasheet
Hipersep® Prochrom HPLC Columns are also available with accessories to make the packing process easier and efficient. Available in sizes from 40L to 800L for larger column diameter, slurry units enable fast and dense column packing without requiring any equilibration step.
Multiple handling tools specially designed for column packing and maintenance operations are also offered, enabling safe and quick operation by a single operator. These handling tools include a piston table, piston rotation unit, adapter handling table, flange handling table and a forklifter.