Infographic: Unlock Secrets of the Immune System With Real-Time Live-Cell Analysis
Characterization of the role of the immune system in health and disease requires quantitative data from dynamic experimental models of the cells that comprise both the innate and adaptive responses. In order to translate these in vitro methods to clinical response, it is critical to have tools that enable insights into the cellular processes that produce reliable, quantitative data for immunology research.
Unlike traditional approaches, which are mostly endpoint, invasive and labor intensive; our assays are kinetic, simple and cell sparing. IncuCyte live-cell analysis reveals the dynamic nature of immune cell biological processes as they unfold, expanding your in vitro assay toolkit for immunology research.