Summary of Changes to the USP Chapter 41
Chapter 41 | Old | New |
|---|---|---|
Area of application |
|
|
| Repeatability | Old | New |
|---|---|---|
| Repeatability tolerance | 0.1 (49)% | 0.10% |
| Expansion factor K | 3 | 2 |
| Number of weighing values for the repeatability test | 10 | 10 |
| Acceptance criterion | 3 x std. dev. / m ≤ 0.1% | 2 x std. dev. / m ≤ 0.10% |
| Smallest possible sample weight | Lowest starting point | 1,000 d | 820 d |
| Accuracy | Old | New |
|---|---|---|
| Tolerance | NA | ≤ 0.10% |
| Reference weight | NA | Between 5% and 100 % of the balance’s operating range |