Arium® Cellplus Ultrafilter
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
The Arium® Cellplus is a point-of-use ultrafilter for efficient removal of endotoxins, RNase, DNase, microorganisms and particles.
Designed for Arium® Comfort and Arium® Mini ultrapure water systems, this sterile-packaged ultrafilter provides the highest safety for your critical cell culture applications. A protective bell supplied with the ultrafilter additionally prevents retrograde contamination.
Moreover, the high-grade material selected for Arium® Cellplus enables excellent total throughputs and optimal flow rates.
Technical Specifications
| Membrane | Polysulfone |
| Composite material | Polyurethane (PUR) |
| Housing | Acrylonitrile butadiene styrene (ABS) |
| Protective bell | Polycarbonate (PC) |
| Dimensions (height × diameter) | 169 × 50 mm |
| Max. operating pressure | 6 bar (87 psi) |
| Max. inlet temperature | 50°C |
| Effective membrane area | 0.5 m² |
| Flow rate* | Up to 2.0 l/min |
| Endotoxins | < 0.001 EU/ml |
| Bacteria | < 1 cfu/100 ml |
| RNase | < 2.9 × 10-10 Kunitz U/μl |
| DNase | < 1.0 × 10-5 U/μl |
* depends on the inlet pressure and type of system