• Improved gene delivery and T Cell editing using cell free DNA and novel non viral delivery solutions

Improved gene delivery and T Cell editing using cell free DNA and novel non viral delivery solutions

On-Demand Webinar

Switching to enzymatically produced DNA formats and optimized non-viral delivery vehicles can address two of the most persistent bottlenecks in gene therapy development: DNA toxicity and suboptimal delivery efficiency. This session presents comparative data from two complementary platforms, examining how advanced DNA payload formats and lipid and polymer-based delivery systems can together reduce immune sensing, improve therapeutic dosing, and enhance T cell editing outcomes.

You will see head-to-head data comparing dbDNA and mbDNA against plasmid DNA across multiple delivery contexts, including systemic and local in vivo delivery and HDR-based T cell editing, alongside performance data for a preassembled lipid-based nanoparticle platform for RNA and DNA delivery into T cells.

watch this webinar to understand how combining advances in payload design and delivery platform selection can reduce reliance on viral vectors and support more efficient, scalable non-viral gene therapy programs.
has context menu

What You Will Learn:

  1. Review in vivo data demonstrating superior expression magnitude and durability of dbDNA versus plasmid DNA across multiple organs after systemic delivery, and in muscle tissue via local administration using non-viral delivery solutions
  2. Examine T cell editing data showing improved HDR efficiency and cell viability using mbDNA and dbDNA compared to plasmid DNA, with implications for repeat dosing and immune evasion
  3. Explore the performance of a pre-formed vesicles (PFVs) solution, LipidBrick® Cell Ready, a lipid-based nanoparticle platform for stable editing and transient expression in T cells
  4. Gain practical guidance on selecting DNA payload formats and delivery formulations based on application requirements, without the need to develop these capabilities in-house

Please Complete the Form

Complete Form to Register

Meet Our Expert

Claire Guéguen, PhD

R&D Life Science Manager, Sartorius Polyplus

Claire Guéguen serves as R&D Life Science Manager at Sartorius Polyplus. She earned her PhD in Immunology from the University of Paris-Saclay, in collaboration with Stallergenes Greer. Prio to joining Sartorius Polyplus, Claire spent five years at Adaptimmune in the R&D Department on TCR T-cell therapies and the generation of allogeneic T cells from iPSCs. At Sartorius Polyplus, she now leads the screening and development of innovative transfection reagents for in vitro and in vivo nucleic acid delivery.

Related Products

in vivo-jetPEI® 

Is a ready-to-use cationic polymer reagent recommended for in vivo transfection of nucleic acids (DNA, siRNA, miRNA, shRNA and other oligonucleotides)...

in vivo-jetRNA®+

Is a lipid-based transfection reagent specifically developed for in vivo mRNA delivery. This reagent can be used to target unique or multiple organs,...

LipidBrick® CellReady

LipidBrick® Cell Ready 

Democratizing Gene-Modified Cell Therapy, Delivering Excellence: LipidBrick® Cell Ready is a Ready-to-Use Lipid-based Nanoparticle Solution Tailored f...