Scale From Screening to Commercial with Sartobind®

Reach the 80%1, 2 of patients who can’t access the cell therapies they need.

  • Scale with Sartobind® 

Setting the Standard in Gene Therapy, Together 

Gene therapies have potential to transform the way we treat conditions like hereditary genetic disorders, cancer, and infectious diseases, and have become one of the most rapidly evolving fields in regenerative medicine. Delivering them requires optimizing processes upstream and downstream to retain critical quality attributes.   

To meet the growing demand for viral vectors in clinical therapeutics, scientists need solutions that offer reproducible performance and scalability with a simplified path to regulatory approvals.  

Start with a Sample Speak with an Expert

Scale From Screening to Commercial with Sartobind®

Sartorius membrane chromatography solutions transform purification into highly productive processes, from drug discovery to commercial production:  

  • Our scalable chromatography portfolio can be tailored to meet diverse process needs, enabling high utilization of chromatographic material, especially in applications where resin materials tend to be underutilized, such as clinical batches or single-use applications.  
  • Convective membrane pores support high flow rates, with recommended residence times of 12–20 seconds for capture applications and up to 3 seconds for flow-through applications.  
  • Ready-to-use formats eliminate the need for column packing hardware and costly cleaning validation.  

Related Assets

Application Note

Robust and Scalable Membrane Chromatography for Adeno-Associated Virus Capture Using Sartobind S

PDF | 820.6 KB
Application Note

AAV2 Capture With Sartobind® Convec SC Membrane Chromatography 

PDF | 856.3 KB
thumbnail
Application Note

Establishing a Small Scale AAV Empty/Full Separation Process using Sartobind® Q Lab

PDF | 997.2 KB
Application Note

Efficient Lentiviral Vector Capture With Membrane Chromatography

PDF | 694.8 KB
Poster

Lab-Scale Tools for Advanced LV Downstream Processing

PDF | 660.0 KB

Downstream Processing Workflows for the Intermediate Purification of Lentiviral Vectors

PDF | 1.1 MB

Consult Our Experts

Start with a Sample or Speak with an Expert. 

References & Notes

1. Haslam, A. et al. (2024) ‘Estimation of eligibility for and response to CAR T therapy in the US’, Blood Advances, 8(4), pp. 1032–1036.

2. Mikhael, J., Fowler, J. and Shah, N. (2022) ‘Chimeric antigen receptor T cell therapies: Barriers and solutions to access’, JCO Oncology Practice, 18(11), pp. e1641–e1650.