Free HEK293 Media Sample Kit
For Growth, Aggregation, and Increased Titers
Our HEK293 Media Sample Kit is the easiest approach for you to test, identify and select the best matching serum-free, animal-component-free and chemically defined cell culture HEK media for your individual requirements and processes.
Characteristics
- 100% chemically-defined using the highest grade raw materials
- Require little or no adaptation from other serum-free media
- Suitable for batch, fed-batch and perfusion processes
- 100% free from animal component, serum, hydrolysates
- For stable growth at a high viability in seed train culture
- Manufactured under high quality standards, ISO 9001 & ISO 13485
Media and Application
Designed as all-in-one solutions, from thawing, growth, transfection and production; no need for usage of several media. HEK293 is widely used to produce Adeno-associated viruses (AAV) and lentiviruses for gene therapy and gene modified cell therapy as well as Adenoviruses for viral vector vaccines.
4 x 1L Bottles of HEK Media
Sample Kit Order Number: CFV3FB4000
Medium | Growth Factor | Characteristics/Comparison | Order Number* |
---|---|---|---|
HEK GM | With |
| 851-0001 |
HEK ViP NX | Without |
| 892-0001 |
HEK ViP NB | Without |
| 891-0001 |
HEK TF | With |
| 861-0001 |
* These order numbers are for ordering individual media bottles
