Claristep® Filtration Assembly

A Novel Sample Preparation Method Suitable for the Analytics of Phthalates in Solid Environmental Samples

Overview

The filtration clean-up of particle laden environmental samples for phthalates analytics is a common step in sample preparation prior to GC-MS. Here, we demonstrate that Claristep® syringeless filtration units 0.45 μm and 0.2 μm are suitable for the filtration clean-up of phthalate samples.

A mix of eight phthalates and one adipate was filtered at a concentration of 10 μg/mL with neither detectable adsorption nor releasing of these compounds from the filter unit. Furthermore, it was shown by GC-MS screening that no detectable compounds were extracted.

Document Type: Application Note
Page Count: 4
Read Time: 9 minutes

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form to Download the Application Note