Chemical Compatibility Guide for Choosing Sartolab® Filtration Products

Authors: Sartorius | Last updated: 21/09/2022

Overview

Sample clarification and sterile filtration are a routine part of cell culture, sample preparation, and many other laboratory applications. Disposable vacuum filtration units are commonly used due to their speed and convenience.

Sartolab® RF | BT devices are designed for efficient vacuum filtration of small volumes from 50 mL to 1 L. They provide high flow rates, no protein loss, and low hold-up volume. When used with the Sartolab® MultiStation, multiple samples can be processed at once.

When choosing a filtration device, it is important to consider the chemical nature of your sample. Incompatible components in the sample might interact with the membrane or the housing of the filtration device. Our comprehensive chemical compatibility guide will help

  • Document type: Guide
  • Page count: 4
  • Read time: 5 min

Complete the Form to Access the Guide

Key Takeaways

  • Filter material covered: PES membrane, quartz prefilter
  • Plastic components covered: polystyrene, high density polyethylene, polypropylene, polycarbonate
  • Sample types covered: solvents, acids, bases, aqueous solutions, pH range

This Resource is Designed for:

  • People working in QC Labs for Bulk Chemical, Fine Chemicals & Specialty Chemicals, Cosmetics & Personal Care
  • QC and R&D Labmanager, Purchase Manager, Lab Technicians, Research engineer

Applications Supported:

  • Chemical Manufacturing

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Please Complete the Form to Download the Guide