Discover effective strategies to tackle bottlenecks in plasmid (p)DNA downstream processing. Explore real-world process data to optimize each step—from lysis to sterile filtration—ensuring maximum yield, purity, and regulatory compliance. 

Case studies showcase a fully integrated, end-to-end pDNA purification process, achieving over 98% integrity and 64% recovery of supercoiled pDNA, more than 95% sc pDNA in lysate with automated in-line lysis, over 90% recovery rates for AEX and HIC steps, and less than 4% loss in final UF/DF and sterile filtration. 

Learn how to: 

  1. Tackle scale-up challenges in pDNA production, including effective control over lysis and chromatographic separation at large scale. 

  2. Maximize recovery and consistency at gram-scale while adhering to regulatory standards. 

  3. Implement continuous plasmid purification to maintain pDNA quality. 

  4. Utilize at-line analytics to monitor and optimize purification in real time. 

Please Complete the Form

Complete Form to Watch