F7 - BioPAT® MFCS MVDA Modul

Who should attend: Users who will utilize BioPAT® MFCS MVDA module for process analysis.

In several cases, different critical process parameters (CPPs) areassumed to be independent of each other. Hence, processes are only analyzed in an univariant way. In fact, these parameters often influence one another and show a high correlation. Certain CPPs cannot be measured directly but rather result from a combi-nation of multiple parameters. To uncover these correlations, Multivariate Data Analysis (MVDA) methods must be applied. Target of the training is to help you transforming raw data into valuable information and make decisions quickly and confidently.

Topics included:

  • Basics in advanced data analysis
  • Principal Component Analysis (PCA) and Partial Least Square Regression (PLS)
  • Simca-P 12 and MVDA Module
  • Batch Modelling and Evaluation for improved process understanding
  • Basis for advanced process control

There are no special classes required for this seminar

Course date | venue:

On Request

Language of Instruction: English
Course duration: 1 day
Seminar schedule:  
Begin first day: 09:00 am
End last day: 04:30 pm
Instructor: Mathias Reymann
Course fee: 500,- Euro (plus VAT)

Subscribe

Your Request

More about Sartorius

Applications

Bioreactors and Fermenters from 100 mL up to 2,000 L.

Products

Trainings