Back to News Overview
Date
Sartorius Stedim Biotech S.A.
Product News

Sartorius Stedim Biotech introduces Sartobind® Cassettes

Göttingen, Germany | Aubagne, France, June 23, 2017 – Sartorius Stedim Biotech (SSB), a leading international supplier for the biopharmaceutical industry, has expanded its range of single-use membrane chromatography solutions with Sartobind® Cassettes. This convenient, pod-like modular system has been developed for commercial applications in both capture and polishing.

New Sartobind® cassettes offer the same flow path, bed heights (4 and 8 mm) and void volume ratios as Sartobind® capsules, and are compatible with Q, S, STIC PA and phenyl ligands. The new design goes beyond the previous 5 L size limitation for capsule formats, expanding the boundaries of membrane chromatography. Multiple cassettes, each with 0.8 L or 1.6 L membrane volume, can be set up in three different stainless steel holders resulting in maximum membrane volumes of 20, 50 or 100 L, respectively. Data demonstrates direct scalability from the 3 mL Sartobind® nano capsule to 20.8 L (13 cassettes) in the Pilot Filter Holder. Pressure-flow performance and the shape of breakthrough curves are identical to the smaller capsule sizes, independent of the number of cassettes used. Set up can be accomplished within minutes, even at manufacturing scale, whether for capture applications or for flow-through removal of process contaminants.

The capture of large proteins such as viruses and virus-like particles (VLPs), protein conjugates and blood factors plays a key role in modern bioprocessing. The unique Sartobind® cassette system now enables large-scale bind-and-elute membrane chromatography for such targets. “For the first time, the high binding capacity of membrane adsorbers can be used at almost any scale in commercial vaccine manufacture. Now, a 200 L Q anion exchange column for adenovirus capture can be easily replaced by a 20 L Q adsorber cassette system”, says Dr. Stefan Fischer-Frühholz, membrane chromatography expert at Sartorius Stedim Biotech.

icon-e-mail
Media Contact