Aseptic connection and disconnection solutions 

Simplify your single-use bioprocessing workflows

Reliable aseptic connections and disconnections are essential for maintaining process integrity, sterility, and operational efficiency across biopharmaceutical manufacturing. 

Discover our solutions designed to support a broad range of applications — from upstream and downstream processing to cell and gene therapy, vaccines, biologics, and other single-use workflows. 

Take a look and find the right solution for your process.

 

Automated sterile welding for small-diameter tubing 

Biowelder® S enables automated sterile welding of PVC and TPE tubing on a single platform. Its flexible design supports different tubing sizes and materials, while fast welding cycles and electronic documentation help simplify your connection workflow. 

  

Key benefits  

  • Weld PVC and TPE tubing 

  • Suitable for Grade B and C cleanroom environments 

  • Fast, approximately 30-second welding cycles 

  • Single tube holder for different tubing sizes and materials 

  • Electronic records for enhanced traceability 

  • Reduced reliance on single-use sterile connectors 

Explore applications across cell and gene therapy and other biopharmaceutical processes.

 

Automated sterile tube welding for total containment 

Biowelder® TC provides automated sterile connections for thermoplastic tubing, including dry, wet, and liquid-filled tubing. Its total-containment design helps maintain product sterility during the connection process. 

 

Key benefits 

  • Sterile welding of TPE tubing 

  • Suitable for dry, wet or liquid-filled tubing 

  • Tube sizes from 1/4" to 1" OD 

  • Automated operation with guided workflows 

  • Supports closed single-use processes 

  • Suitable for applications across biopharmaceutical manufacturing 

From upstream processing through downstream operations and final filling, Biowelder® TC can support aseptic connection requirements across your process. 

 

Automated aseptic disconnection for thermoplastic tubing 

Biosealer® TC provides a reliable way to disconnect thermoplastic tubing while maintaining the sterility of the fluid path. 

 

Key benefits 

  • Aseptic disconnection of TPE tubing 

  • Suitable for dry, wetted or liquid-filled tubes 

  • Supports tube sizes from 1/4" to 1" OD 

  • Automated and easy-to-use operation 

  • Helps maintain sterile fluid paths during disconnection 

You can integrate Biosealer® TC into single-use workflows that require controlled and aseptic disconnection.

A special offer just for you

Supporting your process from connection to disconnection 

Whether you're working with cell and gene therapies, vaccines, monoclonal antibodies, biosimilars, cell line development, downstream processing, formulation, buffer or media preparation, or another biopharmaceutical application, we offer aseptic connection and disconnection solutions designed to support your process requirements. 

  1. Connect. 

  2. Disconnect. 

  3. Maintain process integrity. 

Find the right solution for your process.
For customers in the Asia-Pacific region, use promo code SAVE2026 to receive special pricing for purchases between October 2026 and December 2026.

Biowelder® S: 25% discount

Streamline CGT processes with safer and less labor-intensive handling.

Get 25% off

Biowelder® TC: 30% discount

Leverage automated sterile tube welding for total containment.

Get 30% off

Biosealer® TC: 30% discount

Take advantage of automated aseptic thermoplastic tubing disconnection.

Get 30% off

Customer testimonial

Read real feedback from a customer in APAC

We would like to take a moment to share our positive experience with the Biowelder®S, which has been in use in our CAR-T manufacturing process. We appreciate the opportunity to provide this feedback as part of our ongoing collaboration.

Biowelder® S has been a valuable solution for our CAR-T manufacturing process. Its simple and intuitive operation, fast welding cycle, and flexibility to weld different tubing sizes and materials help us streamline our workflow and reduce manual handling. The ability to perform reliable sterile connections supports our closed-system process and helps improve overall process efficiency.

Explore Related Topics

Presentation

Biowelder® S Customer Presentation

PPT | 6.6 MB
Datasheet

Biowelder® S Automated Aseptic Welding for Cell and Gene Therapy Applications

PDF | 578.7 KB
Manual

Biowelder® S Operating Instructions

PDF | 2.9 MB
Datasheet

Biowelder® Total Containment - Automated Device for Welding Dry and Liquid-Filled Tubing

PDF | 1.2 MB
Presentation

Biowelder® Total Containment

PPT | 2.8 MB
Datasheet

Biosealer® TC - For Robust and Consistent Sealing

PDF | 457.8 KB
Presentation

Biosealer® TC - For robust and consistent sealing

PPT | 12.4 MB

Consult Our Experts

Submit the form below and enter promo code SAVE2026 to receive your special pricing for purchases between October 2026 and December 2026.