Sartorius Day Lisbon | March 18, 2026
Join us for Sartorius Day Lisbon on March 18, 2026. This is your opportunity to meet our technical specialists and explore end-to-end advancements for upstream and downstream processes. We look forward to meeting you and helping you solve your development, manufacturing, and regulatory challenges.
Key event highlights:
End-to-End Innovation Learn how modular, scalable platforms support efficient process development and scale-up.
Advanced Analysis Explore cutting-edge analytical technologies for cell-based and biomolecular characterization that support robust, real-time decision-making.
Accelerate Therapies Gain insights into moving protein therapeutics from the bench to the clinic using integrated, real-world solutions.
Filtration, Validation, and Regulatory Readiness Build practical knowledge and simplify compliance with global regulatory standards.
Solutions in Action and Expert Input Experience live product demonstrations and discuss your specific challenges with technical specialists.
Sessions
| Start | Title | Speaker |
| 9:00 | Arrivals & Coffee | |
| 9:15 – 9:30 | Welcome & Opening Remarks | |
| 10:15 – 11:00 | From ambr® to RM and STR — an Unrivaled Modular and Scalable Upstream Platform | Juan Gonzalez Sartorius |
| 10:15 – 11:00 | Advancing Cell-Based and Biomolecular Analysis with Incucyte and Octet Technologies | Eduardo Flamini Sartorius |
| 11:00 – 11:15 | Break | |
| 11:15 – 11:45 | Optimizing Cell Culture Performance with Sartorius Media Solutions | Katrien Deknopper Sartorius |
| 11:45 – 12:15 | Accelerate your Discovery to Clinic & Commercial: An overview of testing solutions for process development and lot release | José Suarez Sartorius |
| 12:15 – 12:45 | Portugal Biotech Landscape and Sartorius – your end to end partner from bench to clinic | Theressa Copeland & Martin Smyth Sartorius |
| 12:45 | Lunch Break & Product Exhibition View the product showcase, and see a live demonstration of these featured products: • Biostat® B & Univessel® 10L • Flexsafe® Promixer Small Volume • Biowelder ® TC & Biowelder® S • Maxicap® MR • Sartoflow® Expert | |
| 14:00 – 14:45 | SUS and E&L Validation : Ensuring Compliance, Quality, and Efficiency in Your Manufacturing Processes align with global standards, including USP, ICH, FDA, and EMA guidelines. | Djedjiga Nait Sartorius |
| 14:45- 15:15 | Fluid Management Technologies. Single-use solutions to accelerate your time to market, improve your manufacturing flexibility and reduce your costs. | Sergio Martin Sartorius |
| 15:15 – 16:00 | Principles of Filtration Technologies: Membrane selection, sizing and integration into single use assemblies | Patricia Lopez Sartorius |
| 16:00 – 16:30 | Principles and Regulatory Requirements of Membrane Validation | Diego Peláez Sartorius |
| 16:30 | Closing | |
| 16:30 – 18:00 | Drinks Reception |