Sartorius Day Lausanne, Switzerland | November 25, 2026
Explore the future of intensified and continuous bioprocessing
Join us on November 25, 2026, to discover innovative end-to-end strategies that simplify, accelerate, and intensify production.
Through case studies and expert panel discussions, you’ll learn how leading companies have enhanced their workflows and successfully implemented process intensification.
You’ll also have an opportunity to connect with and share ideas with industry peers and experts.
Don’t miss this event if you’d like to increase quality, reduce costs, and ensure your production remains competitive.
What to expect?
Understand the industry trends driving a shift towards continuous manufacturing and explore innovative approaches enabling manufacturers to stay ahead.
Learn how to maintain a competitive edge with tried and tested approaches for upstream and downstream process intensification.
Walk through optimized facility layouts and see how integrated technologies simplify the entire production chain through an innovative mixed reality experience.
Who should attend?
- Production operators
- Supervisors
- Engineers
- Project managers
- Responsible pharmacists
Sessions
Time | Activity | Speaker |
|---|---|---|
09:30 | Arrival & Coffee | |
10:00 | Welcome & Opening remarks | |
10:15 | Key Note: From promise to practice: Unlocking the potential of process intensification | Miriam Monge, Sartorius |
10:45 | The economics of the future biologics facility - How the industry will drive the next 10-fold reduction in cost per gram? | Jan Schäfer, Sartorius |
11:10 | Coffee Break | |
11:40 | Voice of customer: Intensified upstream perfusion process development with the Ambr® 250 high throughput | Raphaël Guillot, Merck |
12:20 | Implementing downstream process intensification technologies to solve challenges caused by rising USP titers | Geoffrey Pressac, Sartorius |
12:45 | Lunch Break Explore our featured products, including live demonstrations and an interactive mixed reality experience. | |
| 14:00 | Panel discussion: “Manufacturing 2.0: Shaping the future of bioprocessing” | |
| 14:45 | Coffee Break | |
| 15:15 | Voice of customer: Sartobind® Rapid A: From Method Development to Manufacturing Scale | Benjamin Perruchoud, Merck |
| 15:45 | From 2L to 200L: Scalable rAAV Downstream Manufacturing and Intensified AEX Polishing for Enhanced Capsid Purity | Florian Leseigneur, DINAMIQS |
| 16:15 | Closing remarks | |
| 16:25 | Drinks reception & networking |
Venue
Olympic Museum
Quai d'Ouchy 1
1006 Lausanne
Switzerland