SOLD OUT | Explore data-driven bioprocessing at the Sartorius Data Analytics Summit
Turning data into value-driving decisions
Join us on October 20–22 at the Sartorius campus in Aubagne, France, for the Sartorius Data Analytics Summit.
Through hands-on pre-conference workshops, case studies, product deep dives, and networking opportunities, you will exchange best practices with peers and experts and learn how other organizations are using data analytics to drive innovation, accelerate digitalization, and support continuous improvement.
The event brings together bioprocessing professionals, modeling specialists and industry experts to explore how advanced analytics is transforming development and manufacturing workflows.
Key topics for the Summit:
- DOE and MVDA: Translating structured data analysis into usable process knowledge
- AI-enabled decision-making: Turning analytics outputs into confident process decisions
- PAT and process monitoring: Connecting real-time data with process insight and control
- Digital twins: Applying predictive models to support scale-up, optimization, and troubleshooting
- Machine learning: Revealing relationships in process data to guide faster development
Why you attended
- Technical specialists in bioprocess development, process optimization, validation, and data-driven manufacturing, including engineers and data|AI experts
- PAT, automation, and data analytics team members focused on process monitoring, control, and real-time data integration
- MSAT, digitalization, and data analytics leaders (heads, directors, and managers) driving process performance and innovation
- Process validation, quality, and continued process verification professionals ensuring compliant and efficient manufacturing
- Advanced analytics and process control experts working with MVDA, modeling, and AI-driven optimization
- Manufacturing science and operations professionals involved in bioprocess scale-up, performance, and digital transformation
Our Agenda
Pre-workshops | |
|---|---|
8:30–9:30 | Coffee | Registration |
9:30-11:00 | Workshops: Build - Designing a smart workflow in Umetrics® Studio |
11:00-11:30 | Coffee Break |
11:30-12:30 | Workshops: Innovate - Digital twins and AI exploration |
12:30-13:30 | Lunch Break |
13:30-15:00 | Workshops: Deploy – Operationalizing models with SIMCA®-online for GxP monitoring and control |
15:00-15:30 | Coffee Break |
15:30-16:30 | Workshops: Elevate – Scaling your analytics strategy with the full Sartorius stack |
18:30-22:00 | Welcome Reception |
Day 1 | |
|---|---|
8:30-9:00 | Registration | Welcome Coffee |
| 9:00-9:15 | Welcome |
9:15-9:30 | Opening Keynote: Michael Grosse, CEO of Sartorius |
| 9:30-10:05 | Speaker Presentation:
|
10:05-10:40 | Speaker Presentation:
|
| 10:40-11:10 | Coffee Break | Exhibition |
11:10-11:45 | Speaker Presentation:
|
11:45-12:30 | Speaker Presentations:
|
| 12:30-13:30 | Lunch Break | Exhibition |
13:30-14:15 | Speaker Presentation:
|
14:15-15:05 | Regulatory Compliance Panel Discussion
|
15:15-16:00 | Product Updates: How can the Umetrics® Ecosystem support Actionable, Confident Decision Making
|
| 16:00-16:30 | Coffee Break |
| 16:30-17:00 | Speaker Presentation:
|
| 17:00-18:00 | Meet the Experts Exhibition |
18:30-22:00 | Networking Dinner |
Day 2 | |
|---|---|
8:30–9:00 | Networking Coffee |
| 9:00-9:10 | Welcome to Day 2 |
| 9:10-9:30 | Speaker Presentation:
|
| 9:30-9:35 | Introduction to the PAT Sessions |
| 9:35-9:55 | Speaker Presentation:
|
| 9:55-10:15 | Speaker Presentation:
|
| 10:15-10:35 | Speaker Presentation:
|
| 10:35-10:55 | Speaker Presentation:
|
| 10:55-11:00 | Closing to PAT Sessions |
| 11:00-11:25 | Coffee Break |
11:25-11:55 | Data Analytics Roadmap
|
11:55-12:40 | Closing Keynote |
12:40-12:45 | Thank You |
12:45-13:45 | Lunch |
13:45–14:45 | Application Center Tour (optional) | Departure |
Meet Our Speakers
Why This Is An Event You Don’t Want To Miss
Tickets
Don't miss this opportunity to be at the forefront of bioprocessing innovation. Register now to secure your spot!
Registration fee
Late Summer Promotion (10% OFF until October 10th)
- Event only: €297 EUR (standard rate: €330 EUR)
- Event & pre-conference workshops: €387 (standard rate: €430 EUR)
The fee includes all meals and two evening dinners.
Sartorius Stedim FMT S.A.S.
Welcome Reception - Tuesday, October 20
Kick-off the conference with us and join our welcome reception. Whether you are attending the pre-conference workshops or not, you are welcome to join the reception to share small bites and drinks.
Networking Dinner - Wednesday, October 21
Wrap up an exciting first day with us by attending our exclusive dinner in La Magdeleine - Mathias Dandine, a Michelin‑starred restaurant set in an 18th‑century Provençal bastide surrounded by gardens near La Ciotat. This is your perfect opportunity to relax and network with fellow attendees.
Photography will take place at this event. The photos taken will be used within the scope of the Sartorius Group’s internal and external communication measures. If you prefer not to be photographed, please inform the Sartorius team, the photographer directly, or send an email to eventsemea@sartorius.com.
Further information on the processing of personal data can be found in the Sartorius Privacy Notice.
How to Request a Cancellation:
If you need to cancel your registration, please go to "View and manage your order" at the bottom of your confirmation e-mail to enter your Eventbrite account. In your account, you can "Request a Refund". Ensure that you provide all the necessary details to process your request efficiently.
Refund Policy:
If we receive your cancellation request before or on October 12, 2026, you will be eligible for a full refund of your registration fee. The refund will be processed using the original payment method within 14 business days of receiving your request.
Cancellations After October 12, 2026 or No-Shows:
Unfortunately, we are unable to offer refunds for cancellations received after October 12, 2026, or for participants who do not attend the event without prior notice. This policy helps us manage event logistics and commitments effectively.
Sartorius' Right to Cancel:
Sartorius reserves the right to cancel a participant's registration at our discretion. In such cases, we will notify the participant as soon as possible and provide a full refund of the registration fee.