Friday, June 21, 2019 l 9:00 am – 4:30 pm
Merchant Court Ballroom A @Swissotel Merchant Court l 20 Merchant Road, Singapore
What to Expect
Sartorius new generation of modular laboratory balances, Cubis® II, offers modern user interfaces, pharmaceutical and GxP compliance with full end-to-end data integrity. Besides, our ergonomic sample handling, easy process integration and unlimited communication aids in highest level of accuracy and precision. We also provide excellent services to make sure that you can receive a complete solution. This event will help you gain insights on how you can maximize your operational efficiency and overcoming challenges via actual demo. Additionally you can understand how our back end service support work from our professional service team in the seminar.
Friday, June 21
Topic | Presenter | From | Until |
---|---|---|---|
Register & Light Snack | 9:00 | 9:30 | |
Opening Speech | Richi C. and/or Poramate J. | 9:30 | 9:45 |
Challenges in the Industry | Celedonio S. | 9:45 | 10:15 |
Coffee Break (1) | 10:15 | 10:45 | |
Cubis II: Your balance, Your Way. Overcoming weighing challenges | Celedonio S./ Dylan C. | 10:45 | 11:30 |
Be compliant in your work with Cubis II | Dylan C. | 11:30 | 13:00 |
Lunch | 13:00 | 14:00 | |
Go Live! with Cubis II | Poramate J./Dylan C./ Celedonio S. | 14:00 | 15:00 |
Share Your Way! | 15:00 | 15:30 | |
Coffee Break (2) | 15:30 | 15:45 | |
Cubis II: Your balance, Your Service. Overcoming the Weighing Performance | Zen S. | 15:45 | 16:15 |