September 19, 2019 l 9:00 am – 6:00 pm
FCITEP FMBA l Volokolamskoe 30, Moscow
What to Expect
We invite You to participate in the Sartorius seminar on plasma fractionation. The scientific part of the program includes presentations by both Russian experts and foreign experts from Germany, Austria and the Czech Republic. Such important issues as the development of the industry for the production of blood products in the near future in Russia and in the world, the problems of inactivation of pathogens and antiviral filtration in production will be touched upon. The detailed program of the conference can be found on the next page.We invite You to participate in the Sartorius seminar on plasma fractionation. The scientific part of the program includes presentations by both Russian experts and foreign experts from Germany, Austria and the Czech Republic. Such important topics as the development of the industry for the production of blood products in the near future in Russia and in the world, the problems of inactivation of pathogens and antiviral filtration in production will be discussed on a seminar. The detailed program of the event can be found below.
Thursday, September 19
Topic | Presenter | From | Until |
---|---|---|---|
Register & Light Snack | 9:00 | 9:30 | |
Comparative assessment of human plasma requirements for fractionation in the Russian Federation and the international Pharmacopoeia. | Sakanyan E. | 9:30 | 9:50 |
Plasma production for fractionation in the Russian ederation | Eikhler O. | 9:50 | 10:20 |
Plasma clotting factors. Planning needs | Zozylia N. | 10:20 | 10:50 |
The development of the blood drug industry in the next few years-implications for global blood plasma supplies | Dr. Michael Kloft | 10:50 | 11:50 |
Q&A | All | 11:50 | 12:20 |
Lunch | All | 12:20 | 13:20 |
Czech experience: developing commercial plasma collection in the state system for collecting blood plasma | Mgr. Milan Malý | 13:20 | 14:20 |
Production of blood products in the Russian Federation | Razumihin M. | 14:20 | 14:50 |
Examination of blood plasma preparations. Requirements Of The Russian Federation | Karyakin A. | 14:50 | 15:20 |
Coffe-break | All | 15:20 | 15:50 |
Filtration and purification. Practical cases in pre-filtration and final filtration | Roslov I. | 15:50 | 16:20 |
Reliable anti-virus filtration process in the stage of purification of blood products | PhD Geert Lissens | 16:50 | 17:20 |