Pharmaceutical Microbiology Quality Control

In a pharma QC microbiology laboratory, the primary objective is to identify viable microorganisms at every stage of the production process: in the air, raw materials, water and finished products.  This enables lot release with the assurance of safety, efficacy and purity.  To achieve this, regulatory compliant equipment and consumables are required and help to promote safe handling while minimizing the risk of false positives and false negatives.

Sartorius supports your contamination control strategy (CCS) with consumables and hardware for:
 

  • Microbial enumeration - USP <61>, <62> and <1231>, Ph.Eur. 2.6.12, JP 4.05
  • Growth-based sterility testing - USP <71>, EP 2.6.1, JP 4.06
  • Rapid PCR sterility testing - EP 5.1.6, EP 2.6.27
  • Microbial air monitoring – EN ISO 17141, EU GMP Annex 1
  • Rapid PCR mycoplasma detection - EP 2.6.7

Consult a Pharma QC Expert      Download Infographic

Product Highlights

Microbial Enumeration | Bioburden Testing | Growth-based method

To ensure the safety of pharmaceutical products, it is crucial to monitor for and eliminate microbiological contaminants from laboratory and manufacturing environments. While membrane filtration is the preferred method for microbial enumeration, transferring the filter to the media can lead to contamination and false positives. 

Microsart® filters provide a solution by combining a sterile filter unit with pre-filled agar media plate, enabling touch-free membrane transfer, and reducing the risk of secondary contamination. This innovative approach enhances the accuracy and reliability of microbial enumeration/bioburden testing, meeting regulatory requirements such as USP <61>, <62> and <1231>, Ph.Eur. 2.6.12, JP 4.05. Don't compromise when it comes to patient safety - choose Microsart® filters for reliable and accurate microbial enumeration. 

  • Touch-free membrane transfer
  • Easy colony enumeration and picking
  • Filter base and gridded membrane comes combined with a sterile 100 mL or 250 mL funnel
  • Media comes pre-filled, sterile packaged, and ready-to-use

Download Application Note: Filtration of Viscous Samples for Microbiology QC

Explore Microbial Enumeration | Bioburden Testing


Sterility Testing | Compendial Growth-Based Method

Testing for sterility is required for sterile pharmaceutical, medical, and cosmetics products such as aqueous solutions, soluble solids, ointments, creams, parenteral preparations, and ophthalmics. According to USP <71>, EP 2.6.1, or JP 4.06, membrane filtration can be used for filterable aqueous preparations, alcoholic or oily preparations, and preparations that are miscible with or soluble in aqueous or oily solvents. To ensure accurate results, the test environment must be kept aseptic.

The Sterisart® family provides a range of closed, compatible, and cost-effective systems for sterility testing. These systems protect samples from secondary contamination and lab personnel from hazards associated with handling spikes and needles. The Sterisart® solution is more than just a product; it is a comprehensive customer solution:

  • 20 different types of filtration units, canisters Sterisart® NF with specific adapters to best fit your specific product
  • One system for the entire testing procedure, including Sterisart® Universal Pump | Gen 4
  • Designed for use in laminar flow and isolators
  • Backed by a global network of highly qualified service engineers and accredited local service centers

Watch Sterisart Testing Video Guide

Watch Sterile Sample Extraction & Rapid Release Webinar 

Explore Sterility Testing


An open box of Sartorius Microsart ATMP Sterile Release and its contents

Alternative Rapid Sterility Testing | Real-Time PCR method

Compendial microbiological methods may be considered as slow, making proactive corrective action difficult at times. Alternative sterility testing methods offer near real-time results and an opportunity for earlier corrective action, improving testing quality for small volumes or non-filterable new cell-based therapeutics like ATMPs or CAR-T cells. These methods can be used for in-process samples or final product release. Even if methods described in the Pharmacopoeia are still reference methods, validation of new, rapid methods is described in EP 5.1.6, USP <1223> or USP <1071>, as they increase patient safety and reduce the need for prophylactic medication with antibiotics. 

Microsart® ATMP Sterile Release Kit, a combination of Microsart® ATMP Bacteria and of Microsart® ATMP Fungi, detects bacterial and fungal contamination within three hours, using the proven real-time PCR method.

  • Developed in close cooperation with authorities, and validated according to EP 5.1.6 and USP <1223> for sensitivity, specificity, and robustness
  • TaqMan® probes ensure the highest level of qPCR specificity
  • Lyophilized, inactivated or non-viable validation standards for required bacterial and fungal species 

Download Rapid Sterility Poster

Watch qPCR-Based Rapid Sterility Test Webinar

Explore Rapid Sterility Testing

Microbial Air Monitoring

Monitoring air ambient in cleanrooms, isolators, or filling lines (i.e. RABS or BFS) for viable microorganisms is a routine task in the pharmaceutical, medical and cosmetics industries. Continuous monitoring of airborne viruses, bacteria, yeasts, and fungi permit trends to be recognized early. This helps in determining the root cause when contamination results are Out Of Tolerances (OOT), as a key requirement of standards and guidelines, such as the EN 17141 and the revision of the EU GMP Annex 1. 

With MD8 Airscan®, you can continuously monitor the air environment for a minimum of 8 hours using just one gelatin membrane filter. However, gelatin filters have the retentive capacity of a depth filter (e.g. HEPA H14 filter) and facilitate near complete retention of microbes and viruses, due to the sieving and diffusion effect, with no loss of recovery.

  • Agar-free gelatin membrane filters do not dry out during long-term sampling nor influence microbial growth
  • Adaptable sampling head based on your requirements: installation in your production lines and in lab isolators or stand-alone benchtop unit
  • Optional aseptic transfer of gelatin membrane filters in isolators or RABS with single-use Biosafe® Bags

Download EU GMP Annex 1 Application Note

Watch Impacts on Microbial Air Monitoring Webinar

Explore Air Monitoring


Rapid Mycoplasma Detection | Real-Time PCR method

Mycoplasmas are small bacteria that can reproduce independently and cause problems in cell cultures. Routine QC and in-process testing are required for master cell bank (MCB), working cell bank (WCB), as well as for cell substrates that are used in the manufacture of biotechnological/biological products. Nucleic acid amplification techniques (NAT) alternative methods can provide faster results than traditional methods and are well described in USP, JP and EP. They must detect 10 CFU/mL of Mycoplasma, when viable but non-culturable (VBNC) Mycoplasma may go undetected even after 28 days of culture with the traditional method of mycoplasma, risking false-negative results.

Microsart® Mycoplasma qPCR detection kits offer a method for early detection of Mycoplasma contamination. The easy-to-follow protocol is aided by color-coded reagents that are both clear and concise. Additionally, the lyophilized reagents guarantee consistent quality without requiring freezer storage.

  • Validated according to EP 2.6.7and USP 63 for sensitivity, specificity, and robustness 
  • TaqMan® probes ensure the highest level of qPCR specificity
  • Lyophilized, non-infectious Mycoplasma validation standards, each containing 10 CFU of the chosen Mycoplasma species 
  • Applicable on any qPCR cycler suitable to detect FAM™ and ROX™ dyes

Download Microsart® AMP Mycoplasma Kit Application Note

Download Detection and Prevention of Mycoplasma Contamination in Cell Cultures Infographic

Explore Mycoplasma Detection


Sartorius Pharmaceutical Features

Extended Microbiology Portfolio

Broad range of solutions to support your Contamination Control Strategy and batch release decisions, with compendial growth-based and rapid NAT methods.

Compliance as a driver

Validated solutions and services to comply with the main international regulations and standards.

Manufacturer Expertise

German-engineered manufacturing of microbiology membranes, consumables, and hardware for over 50 years and continuous improvement to serve our customer needs in highly regulated environments.

Resources for Microbiological Quality Control

View All Resources
Webinar

A New Mycoplasma Testing Solution

Meet the new Ph. Eur. Chapter 2.6.7 (12.2) and USP <77>.

Webinar

dPCR for Rapid Sterility Testing

Explore rapid sterility testing methods for fast, reliable product release, addressing critical challenges in delivery and safety.

Infographic

Improve Consistency by Getting the Essentials Right

Reduce lab variability in essential lab workflows with better weighing, pipetting, and purification tools that drive consistent results.

Microbial forms in vibrant colors and distinct shapes, highlighting the diversity of microscopic life
Application Note

Enhancing ATMP QC With Microsart® ATMP Sterile Release

A Comparison With Alternative Solutions

3D illustration of cells
Webinar

Real-Time PCR-Based Mycoplasma Testing

Explore challenges and solutions in Mycoplasma detection for Advanced Therapy Medicinal Products (ATMPs). 

Abstract, blur, bokeh background, defocusing - image for the background. Medicine, pharmacy, public health and the concept of pharmacy and the manufacture, laboratory science
Webinar

Continuous Microbial Air Monitoring

Webinar on gelatin membrane filtration for microbial air monitoring in pharma, covering sterility, EU GMP, risk management, and sampling methods.

Webinar

Best Practices for Risk-Based Microbiology Instrument Qualification

This webinar highlights the importance of equipment qualification in a validated pharmaceutical environment.

application guide thumbnail
Application Guide

Preparation of Buffer, Media and Microbio Testing

Ergonomic Preparation to Prevent Cross-Contamination

Lab technician decontaminating a biosafety cabinet
Application Note

Microbial Enumeration of Disinfectants

Learn how the Microsart®@filter PVDF is a robust solution that ensures effective recovery of microorganisms after filtration of various disinfectants.

eBook

Sterility Testing Playbook

Discover the right sterility testing canister for your needs with our interactive PDF/playbook.

Blog

Somethin’ Buggin’ Ya? Get the Basics of Bioburden Testing.

Learn the basics of bioburden testing, regulations and common methods.

Application Note

Recovery of Burkholderia cepacia Complex Species

Using Microsart® @filter

Webinar

Implementation of a Real Time PCR Based Method For Sterile Release Tes...

Understand how real-time PCR can be implemented as sterility testing method for ATMPs

                       Cell-based Therapies - Be on the Safe Side


Watch how Microsart® ATMP Sterile Release and Mycoplasma Kits detect bacteria, fungi and mycoplasma in your cell therapy products in only 3 hours.

Frequently Asked Questions

Bioburden testing counts the viable microorganisms in or on a material before sterilization or further processing. It is required at raw material receipt, at in-process hold points, on water systems, and immediately before sterilization or sterile filtration.

Since 1 December 2025, USP 1119 - Bioburden Monitoring* and 1119.1 - Bioburden Test have governed this testing, replacing chapter 1229.3. They exist to correct a common error: USP 61 is not interchangeable with bioburden testing. USP 61 covers release testing of non-sterile products, while 1119 covers process monitoring and extends to sterile products, in-process material, containers, and pharmaceutical water. Unlike USP 61, it is risk-based sampling sites, frequencies, and limits must be scientifically justified. Ph. Eur. 2.6.12 and JP 4.05 apply outside the US.

Sterility tests must detect aerobic bacteria, anaerobic bacteria, yeasts, and molds. Fluid Thioglycollate Medium is incubated at 30-35°C for anaerobes; Soybean Casein Digest Medium at 20-25°C for aerobes and fungi. Incubation runs 14 days.

Growth promotion testing confirms the media support these organisms. FTM is challenged separately with Clostridium sporogenes, Pseudomonas aeruginosa, and Staphylococcus aureus; SCDM with Aspergillus brasiliensis, Bacillus subtilis, and Candida albicans, each at no more than 100 CFU. The test is read visually and is pass/fail: any macroscopic growth within the 14 days fails and triggers a sterility failure investigation before batch disposition. USP 71 and Ph. Eur. 2.6.1 have been harmonized since 2002.

A sterility test confirms the absence of any viable microorganism in finished sterile product: a pass/fail release assay under USP 71. A bioburden test counts the organisms present before sterilization: a quantitative process control under USP 1119 series.

Products with antimicrobial activity are filtered through a 0.45 µm membrane and rinsed with sterile diluent to remove inhibitory residue before incubation. Oily preparations are first dissolved in a sterile, non-inhibitory solvent such as isopropyl myristate.

The rinse is the step most often under-validated. USP 71 permits up to five 100 mL portions per membrane, with three a common starting point. Fluid A is the general-purpose rinse; Fluid D adds polysorbate 80 for oils and poorly wettable matrices; beta-lactams require penicillinase alongside rinsing rather than instead of it. Rinse volume, rinse fluid, and any inactivator must be fixed by the method suitability test, not adjusted per batch. Closed systems such as Sterisart perform these steps through a sealed fluid path, reducing exposure during the longer handling these matrices require.

A MST proves your product does not inhibit microbial growth under your test conditions. This was formally called the bacteriostasis and fungistasis (B&F) test. Without conducting this test, one cannot tell whether nothing grew because nothing was there, or because the product suppressed it. It also must be conducted on every new or reformulated product.

Requirements changed in 2026. Ph. Eur. 2.6.7 version 12.2 came into force on 1 April 2026, and USP 77 becomes official on 1 October 2026. Both recognize NAT methods as equivalent to culture and indicator cell culture, rather than as alternatives requiring comparability.  In Ph. Eur. 2.6.7, there is more emphasis on the workflow.

The sensitivity criterion is now a limit of detection of 10 CFU/mL or 100 genomic copies/mL, introducing genomic copies as a standardized unit for the first time. Validation material must have CFU determined at harvest without prior freezing, with a GC/CFU ratio not exceeding 10. Testing should cover both cells and supernatant, defined controls including an external positive control are mandatory, and emphasis has shifted from method comparison toward whole-workflow validation.

VBNC mycoplasmas are metabolically active but will not form colonies under standard culture conditions, so a 28-day culture test can return a clean result on a contaminated batch. Ph. Eur. 2.6.7 now explicitly requires detection of both culturable and non-culturable mycoplasmas.

That effectively ends culture-only strategies: a method blind to the non-culturable fraction no longer satisfies the chapter on its own. qPCR, RT-qPCR, and digital PCR are the recognized route and may replace culture, indicator cell culture, or both when properly validated. Exposure is highest in cell and gene therapies, where shelf life is shorter than a 28-day test, and in any process using serum-derived raw materials.

USP 62 is a qualitative absence test rather than a count. It requires specified organisms to be absent from a defined sample quantity, with the organism panel set by the product's route of administration.

Note that "objectionable" may extends beyond the listed organisms as the FDA has taken enforcement action over Burkholderia cepacia complex (BCC) in aqueous non-sterile products so compliance to USP 62 result is a floor rather than a ceiling. Results are read alongside USP 61: USP 61 tells you how much, USP 62 tells you what.

Closed systems keep the fluid path sealed from sample introduction through to incubation, removing the manual membrane transfer that is the largest single source of laboratory-induced contamination.

The cost of a false test result is easy to underestimate. One false positive triggers a full sterility failure investigation for that batch; while one false negative triggers a full sterility failure investigation since the last validation of the test method.  Under EU GMP Annex 1, that investigation must produce a defensible root cause; if it cannot conclusively demonstrate laboratory error, the batch cannot be released. Open canister methods require an operator to open the system and transfer the membrane by hand in the critical zone. Closed systems such as Sterisart eliminate that step.

Inspectors assess microbiology laboratories against 21 CFR 211.194, EU GMP Annex 1, and ICH Q10. The recurring finding is rarely a missing document, it is broken traceability, where records exist but cannot be linked back to a result.

Expect requests for validated SOPs and method validation packages; current per-product method suitability tests; IQ/OQ/PQ, calibration, and maintenance records for incubators, autoclaves, isolators, and cabinets; media preparation records with lot traceability and growth promotion testing of every lot; reference cultures within five passages of the reference lot; analyst training and aseptic qualification; environmental and personnel monitoring with trending; and ALCOA+ raw data with audit trails. A sterility result should trace to its medium lot, analyst, qualification status, session monitoring, and equipment without anyone having to reconstruct it.

USP 63 defines what a mycoplasma test must achieve. USP 77 - Mycoplasma Nucleic Acid Amplification Tests, official 1 October 2026, defines how to prove a NAT method achieves it. USP 77 does not replace 63; it closes a gap 63 left open.

USP 63 prescribes two compendial procedures: Method A, the agar and broth media procedure, and Method B, the indicator cell culture procedure. It permits a validated NAT or enzymatic method to be used instead, but it never sets out how that validation should be conducted only that the method must be shown comparable to Method A or B. Molecular method development ran well ahead of the chapter, and laboratories were left interpreting comparability for themselves.

USP 77 supplies the missing criteria: validation design, definition of intended use, control strategy, and specificity demonstrated across more than 100 mollicute species. It formalizes the GC-to-CFU ratio as an accuracy metric, aligning with the 10 CFU/mL or 100 genomic copies/mL sensitivity requirement in Ph. Eur. 2.6.7 v12.2 and JP 18 G3. In practice, if you run NAT for release testing, USP 63 remains the reference your method is measured against and USP 77 becomes the yardstick for your validation package.

Additional Solutions

Two scientists in lab coats discussing data, in a lab with a Sartorius Sterisart on the counter.

Services for Industrial Microbiology Instruments

Industrial microbiology instrument services including maintenance, calibration, and repair for reliable and accurate results.

Outsourcing Microbiology Testing

Comprehensive package of microbiology biosafety assays to cover your microbiological contamination testing requirements.

Aseptic Sampling & Containers

Reliable solutions for the aseptic collection of microbiological samples.

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Free Trial or Get More Information 

Explore Pharmaceutical Quality Control Applications

semiconductor production line

Biologics Analytical Quality Control

All drug products have to be QC tested using robust methods that are appropriately qualified and validated under GxP conditions.

scientist weighing with cubis balance

Pharmaceutical Compliant Weighing and Sample Management

Quality Control in the biopharmaceutical industry includes the testing of raw materials, product intermediates and final drug products.

Two scientists in lab coats discussing data, in a lab with a Sartorius Sterisart on the counter.

Sample Preparation for Quality Control

Every pharmaceutical manufacturer must demonstrate that their products are consistently manufactured, safe, potent, and pure.