Octet® AS Offline Biosensor Immobilization Station

Octet® AS enables simultaneous and uniform reagent loading onto all 96 biosensors in a biosensor tray. Target analytes, ligands and other reagents that do not require online signal monitoring can be loaded onto biosensors using the Octet® AS, freeing the Octet® instrument for other users or critical on-line assay steps. This accessory can be installed beside an Octet® system and used in-tandem, or independently.

  • Offline loading of reagents on biosensors
  • Simultaneous loading on up to 96 biosensors
  • Automation compatible
  • Small and portable
  • Ideal for creating large batches of custom biosensors
  • Reduces incubation times

When preparing custom biosensors, incubating with sample shaking and temperature control in Octet® AS improves sample loading efficiency and reproducibility and reduces loading times. Biosensor loading efficiencies can further be improved by using the Octet® AS station in conjunction with a liquid-handling robotic workstation to automate custom biosensor preparation or off-line Octet® assay steps. The Octet® AS station also enables robust, multi-step Octet® immunoassays in lower throughput instruments by allowing intermediate assay steps to be performed off-line and returning to the Octet® for the final analysis steps decreasing overall incubation times.

Request Sidekick™ Offline Biosensor Immobilization Station

Related Products

Octet RH16 ultra high throughput label free detection system

16-Channel High Throughput Octet System: Octet® RH16

Ideal for high-throughput applications that demand high sensitivity and low sample volume requirements

Explore Octet® RH16
Octet® BLI rapidly determines recombinant protein concentration as a control parameter in cell line development.

96-Channel Ultra High Throughput Octet System: Octet® RH96

Monitors up to 96 biosensors simultaneously, enabling label-free detection for protein quantitation and kinetic characterization at unmatched speed

Explore Octet® RH96
Octet R8 label free detection system instrument

8-Channel System: Octet® R8

Unmatched flexibility and versatility in protein analysis

Explore Octet® R8

Resources

Octet® AS Offline Biosensor Immobilization Station Datasheet
Datasheet

Octet® AS Offline Biosensor Immobilization Station

PDF | 183.1 KB

Related Content

icon-octet-data-analysis-ht

Applications for Label-Free Detection

Explore More
icon-instrument-service

Octet® System Service and Support

Explore More
icon-supplement

Octet® BLI Resources

Explore More