In Process Control of Dispensing, Dosing or Missing Parts During Battery Production
Even small deviations in the composition of slurry components can alter the shelf life and the quality of the battery cells, possibly damaging the cell modules and packs latterly, after their integration in the OEM.
Sartorius engineers weigh cells as solutions for integration of a force or weighing sensor into production lines. Our weigh cells with electromagnetic force compensation and electronic interface for configuration and data transfer can be installed at different stages:
- Checking of electrolyte, glue or gap filler dispensing heads
- Dosing and mixing of slurry constituents
- Control of correct assembly after stacking, dispensing or module assembly
- Full process control during production
Discover how integrated weighing and high resolution load cells can be incorporated into any battery manufacturing production and the importance of accurate and reproduceable weighing data.
Solutions for Your In Process Control Applications
Featured Products
Checking of Electrolyte, Glue or Gap Filler Dispensing Heads
High-throughput dispensing applications are common in the battery industry for delivering electrolyte, gap fillers or glue. Dispensing heads must be metrologically controlled and adjusted according to the ambient conditions, density, or viscosity of the delivered liquids.
Our weigh cells with electromagnetic force compensation and interface for configuration and data transfer can be installed at different stages:
- Designed for high-precision industrial applications; resolution of up to 0.001 mg
- Configurable for accurate weighing of moving samples or unstable environments
- Internal/external calibration weight for easy checks and necessary adjustments
- Simple communication via the data interface
Dosing of Slurry Constituents
Strict compliance to the slurry recipe is critical to ensuring perfect adhesion of the coating to the electrode foils and, therefore, extended battery life. However, variations in composition of both pure and recycled raw materials are inevitable across different batches, or suppliers.
Sartorius’ integrated weigh cells are ideal for gravimetric measurement of deviation from the target value of each component, and guiding the reformulation of slurry recipes.
- Excellent monolithic weighing system with high resolution of up to 0.001 mg and fast stabilization time
- Internal or external calibration weight for easy checks in automated environments
- Control of the weighing cell via the interface
- Chemical protection, easy to clean, stainless steel housing
Control of Correct Assembly
Embedding weighing steps strategically along your battery production can detect missing components, ensure accurate dispensing, and enable perfect assembly of all systems, from stacking to module assembly.
In-line weighing controls identify deviations right when they happen, with high precision, allowing checking of 100% of products. Measurement accuracy can be adjusted to the product and the measurement time can be optimized using the integrated digital filter.
Sartorius Weigh Cells are ideal for collecting data quickly and alerting on deviations.
- Excellent monolithic weighing system in stainless steel housing
- Internal or external calibration weight for easy checks in automated environments
- Adjustable load receptor with overload protection, optional lift-off protection
- Accurate determination of even small mass differences