Stainless Steel Bioreactors from Pilot to Production
The Sartorius portfolio of stainless steel fermenters and bioreactors includes standard products from 5 L to 200 L and customized engineering solutions up to 2,000 L. Our long-standing process knowledge combined with the unrivaled quality of our fermenter systems yields state-of-the-art bioprocess equipment matching your highly demanding applications. Sartorius systems are dedicated to process development, pilot scale and small production scale processing for microbial and cell culture fermentation. As part of the comprehensive Sartorius Biostat® bioreactor portfolio, stainless steel fermenters can be easily integrated as a component of hybrid systems. An additional benefit is provided through the implementation of advanced process analytical technologies (BioPAT®) in the control and regulation loop of the DCU bioreactors.