“Sartorius Stedim Biotech performed very well, fully delivering on its sales revenue and profitability targets.“

René Fáber
CEO Sartorius Stedim Biotech


“It must be our ambition to shorten research, development, and production times not by a few percent, but by whole factors.“

Michael Grosse
Chairman of the Board of Sartorius Stedim Biotech

Chairman and CEO Interview

Sales revenue

€2,967.5m

+9.6% in constant currencies

Underlying EBITDA

€913.7m

+17.3%

Underlying EBITDA Marge

30,8%

+2.8 pp

Employees

10,265

+364

Market capitalization

~€20.4bn

 

Group Business Development


Sartorius Stedim Biotech recorded significant, profitable growth in 2025, building on the recovery momentum that began in fiscal year 2024. This positive development was driven by the larger and higher‑margin recurring business with consumables for the manufacture of biopharmaceuticals. Compared with a moderate prior-year base that had still been partially impacted by the reduction of elevated customer inventories, this business saw strong growth. As expected, sales of bioprocess equipment and systems continued to decline due to industry‑wide investment restraint but showed increasing stabilization.

Group Business Development

 

Outlook

Forecasts have been prepared based on historical information and are consistent with accounting policies. All forecast figures are based on constant currencies, as in past years. Management points out that the dynamics and volatilities in the industry have increased significantly in recent years. In addition, uncertainties due to the changed geopolitical situation, such as the emerging decoupling tendencies of various countries as well as the trade policy framework conditions, are playing a greater role. This results in higher uncertainty when forecasting business figures.


Forecast

For fiscal year 2026, Sartorius Stedim Biotech expects sales revenue to increase by between around 6 and 10 percent in constant currencies, including a contribution of around 1 percentage point from US tariff surcharges. Growth will be mainly driven by the consumables business, while the equipment business is expected to remain at least stable. The underlying EBITDA margin should increase to slightly above 31 percent, driven by volume and scale effects (PY: 30.8 percent).

Forecast for 2026

Downloads and Service

Download Publications and Presentations

Presentations

Financial Data and Factsheet

Financial Calendar

Investor Relations Contacts

Petra Müller
Head of Investor Relations
Mirko Koch
Manager Investor Relations