Dear Partner,
Welcome to our launch microsite! Here you will find the most relevant resources to ensure an effective launch: content for your own website and systems, as well as training and sales tools for your team.
The Sterisart® Universal Gen 4 transforms sterility testing workflows with remote data sharing and paperless documentation. Advanced reporting software simplifies workflow management and ensures compliance with strict regulatory standards, such as 21 CFR Part 11, through secure electronic signatures and audit trails. This maintains data integrity and supports audit readiness.
Discover the new range now!
Your Channel Management Team
“Our Gen 4 pump is a game-changer for sterility testing in a connected era. We’ve listened to customers and created a pump that surpasses the industry's standards for safety, reliability, and ease of use. Its sophisticated reporting software and versatile connectivity options empower laboratories to achieve streamlined, compliant operations"
Eric Clement Arakel
Manager of Product Management for Reagent and Consumable Solutions
8 Questions to our Product Manager
Download Area
Main Takeaways
- 316L grade mirror finish stainless steel
- Fail-safe locking mechanism
- Equal splitting of sample volumes
- Real-time pressure sensor
- One universal pump for all environments
- Modular design
- Compatible with most sterility testing canisters
- Compact footprint
- 7-inch touchscreen display with integrated barcode scanner
- Visual guidance of the workflow
Advanced electronic reporting software built for 21 CFR part 11
New Sterisart® Gen 4
Sterility Testing | A best practice guide
Workflow Configuration
We are here to help!
Please contact your Regional Channel Programs Manager: