Ultrapure Water for Trace Analysis with ICP-MS

For Trace Analysis with ICP-MS Inductively coupled plasma mass spectrometry (ICP-MS) is a highly sophisticated multi-element analytical technique that is increasingly being used for trace analysis in the pharmaceutical, food and beverage and environmental industries as well as in analytical laboratories. The ICP-MS technique is capable of analysis down to sub-ppt (parts per trillion) detection limits, whereby the lowest detection limits can be achieved only in a clean room environment. Because water is used early in tests for trace elemental analysis with ICP-MS, it is obvious that any contamination from the water can compromise an entire analysis. Therefore, the water used must be of a high analytical grade quality, e.g., ASTM Type I water.

The objective of the analytical test series described below is to ensure that the ultrapure water generated by the Arium pro UV water systems has a high purity level (in this case free of metal elements respectively metal elements not detectable) and can be used without any problems for trace analysis of elements performed with ICP-MS devices.


Discover More About Food and Beverage

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Complete the Form Below to Download Your Copy

Beverage QC Publications

View our free up-to-date Beverage QC posters, application notes and more. 

Explore More