Advanced Course BioPAT® MFCS/win

Who should attend: Experienced users of BioPAT® MFCS/win who want to generate their own programs and calculation.

This advanced training is primarily directed towards power users who want to create own control and feeding strategies inside  BioPAT® MFCS/win with recipes and calculations. The target of the training is focused on extended and individualized functionality of BioPAT® MFCS/win, e. g. creation of event dependent processes by using the S88 recipe together with complex calculations in BioPAT® MFCS/win.

Topics included:

  • Integration, Differentiation
  • MIN, MAX Determination
  • Moving Average, Timers
  • If then Else Structures
  • OUR, CER, RQ Calculation
  • Exponential Feed
  • PID Controllers and MFCS PID Control
  • pO2
  • Cascade Control (DO Control)
  • Gravimetric Flow Control
  • Fedbatch Fermentation with Gravimetric Flow Controllers
  • Continuous Fermentation with Gravimetric Flow Controller
  • DO-Stat | pH-StatkLa | Determination of kLa

There are no special classes required for this seminar.

We currently don't offer fixed dates for this training. If you are interested in this topic, please e-mail us.

Seminar Booking

More about Sartorius

Applications

Bioreactors and Fermenters from 100 mL up to 2,000 L.

Products

Trainings