Sartorius PI Forum Germany 2026 — It's time to intensify

September 15–17, 2026 · Germany 

Join us as the Sartorius PI Forum returns to Göttingen for two days dedicated to the latest developments, insights, and innovations in process intensification for proteins. After two inspiring editions in Göttingen (2024) and Boston (2025), this year’s forum once again brings together global industry experts to explore flexible manufacturing, digitalization, automation, and sustainability, as well as the latest process solutions such as Pionic® platform that are driving more efficient, scalable, and sustainable biomanufacturing.   
 
Engage in data-driven presentations, hands-on workshops, and interactive demonstrations at the Application Center to gain valuable insights into cutting-edge technologies and successful PI strategies that are shaping the future of the biopharmaceutical industry.   
 
Expect small-group breakout sessions, hands-on workshops, interactive presentations, panel discussions and tours, all designed to help you contribute to — and benefit from — the growing PI Forum community. 
 

Wrap up your PI Forum week with the optional on-site  Design-to-Delivery Day in Guxhagen on September 17.

 

Register Here

Speakers

Spotlight confirmed speakers

Meet our confirmed speakers 

 Weichang Zhou, Ph.D.

Chief Technology Officer | MediLink Therapeutics

Dr. Weichang Zhou, CTO of MediLink Therapeutics, previously held leadership roles at Merck, PDL BioPharma, Genzyme (Sanofi), and WuXi Biologics driving major bioprocessing innovations. His achievements are recognized with the Asia‑Pacific Biopharma Excellence Awards CTO of the Year, the 2025 ECI Cell Culture Engineering Award, and the 2025 ECI ICB Award.

Nihal Tugcu, Ph.D.

Global Head, Mammalian Platform, Global CMC Development | Sanofi

Nihal Tugcu, Ph.D. is a biopharmaceutical leader with over 24 years of experience advancing biologics from early development through commercialization. As Global Head at Sanofi, she is passionate about scientific innovation and next-generation manufacturing technologies. She holds a Ph.D. in Chemical Engineering from Rensselaer Polytechnic Institute.

Konstantin Konstantinov, Ph.D.

Chief Technology Officer | Ring Therapeutics & Operating Partner | Flagship Pioneering

Konstantin Konstantinov brings 30 years of experience developing manufacturing processes across biotherapeutic modalities, with programs advancing to INDs, BLAs, and commercialization. He pioneered integrated continuous biomanufacturing. As CTO of Ring Therapeutics, he leads Anellovirus based medicines, and as a Flagship Pioneering Operating Partner advises on CMC and industrialization, and venture scale manufacturing strategy.

Alois Jungbauer, Ph.D.

Professor | BOKU University

Alois Jungbauer holds a doctorate from BOKU. He is retired Professor at BOKU University, Adjunct Professor at University of Adelaide and an active scientist at acib, working on bioprocess engineering of proteins, viruses and gene therapy vectors. He coordinates the ITN Characterization and Recovery of Viral Gene therapy Vectors and Vaccines.

Patrick Romann, Ph.D.

Bioprocess Innovation Manager | Levitronix GmbH

Patrick Romann is a trained biotechnologist with industry experience at Lonza and Merck Serono. He earned a PhD in Bioprocess Technology at TU Vienna, evaluating technologies for continuous biologics manufacturing. He now works at Levitronix, developing innovative magnetic levitation solutions for improved bioprocessing across upstream and downstream processing applications globally.

Suzanne Farid, Ph.D. 

Head of Department & Professor of Bioprocess Systems Engineering | UCL Biochemical Engineering

Professor Suzanne Farid CBE is Head of UCL Biochemical Engineering and a leading expert in decisional tools for biotherapeutic manufacturing. Her award winning research has advanced cost effective and sustainable bioprocess design and shaped industry, policy, and education through major national industry-academia partnerships, global advisory roles and impactful contributions to bioprocessing.

Benoît  Mothes

Head of Purification Process Development | Sanofi, Vitry

Benoît Mothes is Head of Purification Process Development in R&D at Sanofi. He specializes in downstream processing and innovative purification technologies for biologics, contributing to process intensification and cost-efficient manufacturing. He has authored industry publications and regularly contributes to advances in bioprocess development and biomanufacturing innovation.

Damien Bataille

Head of Process Development Department | LFB Biotechnologies Les Ulis

With a degree in protein engineering, I have dedicated my career to the development of purification processes. Today, as head of the process development department at LFB, I have always been committed to testing cutting-edge methodologies and technologies: Design of Experiment, affinity chromatography, continuous chromatography, and digital twins.

Edouard Nicoud, Ph.D.

Co-CEO | Ypso-Facto

Edouard Nicoud is co-CEO of Ypso-Facto, a company specializing in mechanistic modeling for bioprocess development. With a PhD and experience in complex systems simulation, he helps pharmaceutical partners optimize chromatography and manufacturing processes through predictive simulations, enabling faster development, improved robustness, and better process understanding across scales and operations.

Benjamin Perruchoud

DSP Scientist | Merck Serono

Benjamin Perruchoud is a scientist specialized in protein purification at Merck Healhcare in Corsier-sur-Vevey, Switzerland. He is involved in downstream process development, including chromatography-related projects, data analysis and next-generation processes development.

Daniel Strohmer

Scientist at the Plasma Innovation Lab | Takeda Manufacturing Austria AG

Daniel Strohmer is a Scientist at the Takeda Plasma Innovation Lab in Vienna and is pursuing his doctorate at TU Vienna. He works on improving and intensifying the plasma manufacturing processes, with a focus on precipitation, filtration, and chromatography.

Alan Deduyer

Downstream Process Scientist | Sanofi

Alan Deduyer is a Downstream Process Scientist at Sanofi, developing purification processes for recombinant proteins in new vaccines. Trained as a Biotechnology Engineer, he has specialized in bioprocess development, including purification and E. coli fermentation, since joining Sanofi in 2021.

Innocent Bekard, Ph.D.

Director, Technical Operations | CSL Limited

Innocent Bekard is Director of Purification Development at CSL, leading recombinant bioprocess development. He brings over fourteen years’ experience spanning plasma-derived, recombinant, and vaccine platforms, designing manufacturing processes for biotherapies. He holds a PhD in Biochemical Engineering and an MBA from the University of Melbourne and Melbourne Business School, Australia.

Sadia Ahmed Sugulle 

USP Process Expert | Merck Serono

Sadia Ahmed Sugulle is a USP Process Expert with an MSc in Chemical Engineering and Biotechnology from EPFL. Over the past years at Merck, she has built broad upstream bioprocess expertise — from model-driven process development to large-scale scale-up, tech-transfer, and clinical manufacturing execution.

Nuno Carinhas. Ph.D.

Senior Expert in Science & Technology | Novartis Pharma AG

Nuno Carinhas is based in Basel and works in bioprocess development, with a strong focus on upstream process intensification and translating innovative technologies into scalable biomanufacturing solutions. He holds a degree in Biology and a PhD in Biotechnology, both completed in Portugal.

Lorraine Peters

Associate Scientist | AstraZeneca

Lorraine Peters graduated from Columbia University with an M.S. in Chemical Engineering in 2023 and previously worked in upstream and downstream process development as well as supply chain roles in the pharmaceutical industry before joining AstraZeneca. Her primary focus is now on automating processes in 3 L and Ambr® 250 perfusion bioreactors.

David Latulippe 

Professor | McMaster University
David Latulippe is a Professor of Chemical Engineering at McMaster University. His research focuses on advancing integrated continuous biomanufacturing technologies. He recently championed the creation of the Sartorius Bioprocess Automation Lab, a state-of-the-art facility training the next generation of biomanufacturing leaders.

John Erickson, PhD

Senior Fellow | NIIMBL

The son of a NASA engineer, Dr. Erickson, Senior Fellow at NIIMBL, loves innovation. He holds a BA in Biology and Chemistry from Amherst College and a MS and PhD in Chemical Engineering from MIT. He spent 29 years at GSK in R&D and manufacturing, retiring as VP, Biopharmaceutical MS&T.

Christian Witz, Ph.D.

Chief Executive Officer | SimVantage GmbH

Christian Witz earned his Ph.D. under Prof. Khinast at Graz University of Technology in multiphase reactor simulation, then founded the institute's Computational Bioprocess Engineering group, developing GPU-based algorithms for bioreactor simulation. This work seeded SimVantage, a cloud-based scale-up software and consulting spin-off, recipient of the Houska Prize and an FDA BAA grant.

Anita Dabek 

Associate Principal Scientist | Lonza Biologics

Anita Dabek is an associate principal scientist with M.Sc. in Applied biotechnology with over 10 years of experience in upstream research and development. She has evaluated equipment, developed media and processes in ambr®15, ambr®250 and single use pilot bioreactors. She has built a broad understanding of media components, PAT, mass transfer and perfusion.

Anthony Beaney

Principal Scientist | Lonza Biologics

Anthony Beaney is a principal scientist with B.Eng. in Bioprocess Engineering and has over 20 years of experience in developing and technical transfer of upstream processes. He has worked with multiple bioreactor designs in research and development, MSAT and GMP. During this time has gained knowledge in PAT, mass transfer and intensifed fed-batch process.

Simon Hawdon

Chief Technologist | CPI Biologics, UK

With 30 years’ experience in the Biotechnology industry in the UK, working for organisations such as Lonza and Merck Millipore. Simon has a broad background in upstream and downstream processing, Process development and transfer to cGMP manufacturing. Now Chief Technologist at CPI working in downstream processing focussing on process intensification and sustainability. Active collaboration is a feature of the projects he has been involved with, and he has led the delivery of a variety of intensification projects involving collaborative partners ranging from SMEs to large Pharma and Biotech companies

Puya Zhao 

Senior Director | Asymbio
Puya Zhao, from Shanghai AsymBio, responsible for downstream process development. With 15 years of expertise in protein purification process development, he has extensive experience in process development, technology transfer, scale up manufacturing and viral clearance. To date, he has led over >80 IND submissions and > 5 BLA process characterization projects.

Nick Hutchinson, Ph.D.

Associate Vice President of Business Development | Just - Evotec Biologics

Dr. Nick Hutchinson is a senior biopharmaceutical business leader with over 20 years of experience in biologics development, manufacturing, and commercial strategy. As Associate Vice President of Business Development at Just-Evotec Biologics, he drives strategic growth and partnerships across Europe and Asia, leveraging extensive experience gained through leadership roles at leading CDMOs and life science technology companies.

Jon Coffman

Executive Director of Bioprocess Technology and Engineering | AstraZeneca

Jon leads the Bioprocess Technologies and Engineering (BTE) function in Biopharmaceutical Development at AstraZeneca, driving development of transformative process technologies and engineering solutions that advance the company’s biologics portfolio. He brings over 30 years of experience in biologics process sciences across AstraZeneca, Pfizer (formerly Wyeth Biopharma and Genetics Institute), and Boehringer Ingelheim. Jon has led pioneering work in purification and continuous manufacturing technologies, with numerous publications and patents to his credit. He earned his B.S. in Chemical Engineering from the University of Maine and a Ph.D. in Chemical Engineering from the University of Wisconsin–Madison.

Vaughan Thomas, Ph.D.

Bioprocess Consultant | Tillingbourne Consulting

Dr. Vaughan Thomas has over 35 years’ experience in the biopharmaceutical sector, leading process design teams on major capital projects for Biogen, Lonza, Genentech, Centocor (J&J), and Eli Lilly. Since 2016, he has been a Visiting Professor in the Department of Biochemical Engineering at UCL. During the COVID-19 pandemic, he worked as a Technical Advisor for the UK Vaccines Taskforce.

Marcel Hoefnagel, Ph.D.

NL Senior Assessor Quality (CMC) of Biopharmaceuticals, Medicines Evaluation Board (CBG-MEB)| The Netherlands | Chair EMA Quality Innovation Group | Chair HMA Substance Validation Group

Assessor of Biopharmaceuticals (since 2002): Specialised in vaccines, allergens, biosimilars, immunogenicity, and Cell and Gene therapy products. Chair of the EMA Quality Innovation Group (QIG; since 2023). The EMA QIG supports the translation of innovative approaches to the design, manufacture and quality control of medicines. The QIG is the entry point for pharmaceutical industry, developers, academics and other stakeholders to discuss scientific and regulatory issues on innovation in CMC.
Chair of the HMA Substance Validation Group (SVG; since 2020). The SVG is involved in development and maintenance of EU-SRS (EU- Substance Registration System; a database with all substances in medicinal products with their molecular structure). EU-SRS supports substance experts in SmPC review and in providing nationally relevant information to health care professionals.
Involved in various academic research projects to support the assessment of (bio)pharmaceuticals and other regulatory activities.
K31Trained as Biologist, with a PhD in Plant Biochemistry (Leiden University, 1993) and held several post-doc positions in plant biochemistry and biotechnology (1993-2002)

 Kevin Brower

Global Head, Purification Development | Sanofi

Kevin Brower is the Global Head of Purification in the Mammalian Platform at Sanofi, where he has had roles of increasing responsibility over 16 years. He is a chemical engineer by training and deeply proud to be part of the Pionic collaboration.

Thomas Duvignau

Head of Innovation and Process Development | LFB Biomanufacturing
Thomas Duvignau leads Innovation and Process Development at LFB Biomanufacturing. With nearly two decades of experience in bioprocess development (Sanofi Pasteur, GTP), he has held key roles across R&D, upstream, downstream and analytical development. He joined LFB Biomanufacturing in 2024, continuing his contribution to the development and industrialization of recombinant protein manufacturing processes.

Charles Heise, Ph.D.

Associate Director, BPSD & Process Development | FUJIFILM Biotechnologies

Charles Heise is an Associate Director in the Bioprocessing Strategy & Development group at FUJIFILM Biotechnologies working on developing connected, integrated processes. He is co-inventor of the award winning SymphonXTM purification skid and the downstream technical lead for Fujifilm’s continuous biomanufacturing platform, MaruXTM.

Highlights

VR Session

Explore true‑to‑life facility models

Step inside our mixed reality exhibition — the modern way to experience the benefits of PI. Explore true‑to‑life facility models built on the latest PI strategies, where end‑to‑end process flows become instantly clear. From upstream suites to downstream purification, you’ll see exactly how Pionic® platform integrates into an intensified process to simplify complexity, accelerate progress, and bring modern, sustainable manufacturing to life.

Pionic® Platform

Next-generation downstream processing

Join us for a session about Pionic® platform, a program showcasing next-generation downstream processing. Pionic® platform delivers integrated solutions that combine multi-column chromatography, virus inactivation, single-pass TFF, and crossflow filtration into connected, intensified downstream processes. Participants will discover how modular design and smart integration enable higher productivity, reduced footprint, and scalable bioprocessing performance.

The Boardroom Playbook

Economic Insight for Next‑Gen Manufacturing

In this interactive boardroom session, industry experts will pitch business cases for process intensification and continuous bioprocessing. A cross-functional panel will challenge each proposal, recreating the strategic discussions that shape major investment decisions. Attendees will gain practical insight into how value propositions for new technologies are presented and critically assessed in high-stakes bioprocessing decisions.

Download the Full Agenda Here

Download

Day 1 -2 | Göttingen

Plenary Sessions -  The Future of PI: Data & Economics

Process intensification is rapidly advancing as a preferred biomanufacturing strategy, driven by rising titers, the need for flexible capacity, and increasing pressure to reduce COGS and environmental impact. Industry adoption continues to accelerate, supported by a regulatory landscape that encourages innovative, efficient, and science‑based manufacturing approaches. Industry leaders from MediLink Therapeutics, Sanofi, Ring Therapeutics, BOKU University and others will provide an overview of current PI trends, real‑world performance data, and sustainability benefits, followed by a practical business‑case discussion illustrating the economic rationale for transitioning from fed‑batch to intensified processes.

Upstream and Advanced Process Control 

Process intensification highlights the need for developing advanced process control strategies earlier in the journey of a molecule, especially when considering perfusion bioreactors continuously feeding a connected DSP train. To minimize the tech transfer into commercial manufacturing, process orchestration, digital workflows, gathering data, and preparing the way for predictive process control needs to start in process development or in the clinic. Industry experts from Levitronix and others will bring real world examples of how to bring theory into practice.

DSP Intensification: From Theory to Practice

In the biopharmaceutical industry, the rise in upstream processing titers and growing competition both put pressure on downstream processing to reduce costs of goods. Experts from Sanofi, Merck, LFB, CSL, Takeda, Wuxi Biologics and others will share their view on PI using various technologies, including multi-column chromatography applied to resins, membrane chromatography, connected DSP, and data analytics tools to monitor these processes. If you face challenges in cost or throughput, or if you want to take your manufacturing to the next level, this stream is for you.

Design-to-Delivery Day on September 17: Making PI Work for You 

Wrap up your PI Forum week with an optional on-site deep dive at Sartorius Guxhagen, our process engineering and biopharma equipment manufacturing site. Follow the manufacturing journey from idea to realization step by step, and see how we can help meet your specific process needs by combining full transparency on all technical and business‑related aspects with next-generation process solutions and expert consultancy. We support our clients throughout their project from design to delivery, and this is your exclusive opportunity to see how ideas move from concept to production. Spots are limited, so please confirm your attendance during registration.

Shuttle from Göttingen to Guxhagen and back is included.

 

Plan Your Visit

Venue

Sartorius Campus, Otto-Brenner Strasse, 37079 Goettingen, Germany 

Accommodation 

Sartorius has negotiated special rates for PI Forum 2026 attendees across a selection of hotels in the city. The hotels have stipulated their special rates with booking deadlines.  Rooms are available on a first come, first served basis.  Prices will vary after the booking deadlines have passed. Sartorius will offer a courtesy shuttle bus each day between the hotel and the Sartorius Campus. 

Four Points Flex by Sheraton Goettingen | Leisure & Business Hotel in Goettingen

Bahnhofsallee 1a, 37081 Göttingen

Booking Code: "Sartorius PI Forum 26"

Book Now

Parkhotel Ropeter Göttingen - Tagungs- & Urlaubshotel

Kasseler Landstraße 45, 37081 Göttingen

E-Mail: tagung@hotel-ropeter.de

Special rates available until August 03, 2026

Booking code: "Sartorius PI Forum 26"

icon-location

Travel

Goettingen is situated in the heart of Germany.  

The university city is approximately 2 hours from Frankfurt Airport by road or by rail.  

Goettingen is approximately 100 km from Hannover Airport, accessible by road or rail.   

Goettingen Location Map Sartorius Goettingen Location Map

Impressions Previous Events

Article

Sartorius PI Forum 2025 in Boston: Explore today’s process intensification landscape

PDF | 6.9 MB
Article

Sartorius PI Forum 2024 in Göttingen: Shaping the Future of Biomanufacturing

PDF | 12.7 MB

Feedback From Previous  Event Attendees

Assoc. Principal Scientist, Merck & Co. (speaker & attendee)

Ashley Reeder

It was a true pleasure to participate in the Sartorius PI Forum! It was a wonderful opportunity to meet with others in the industry passionate about PI and see first-hand how they approach the challenges associated with intensification from bench to commercial scale across a range of modalities. It was equally exciting to see the novel tools and equipment from Sartorius which reinforce their commitment to and partnership with companies in this space!

Esra Uckun Kiran

Senior Scientist, Sanofi US (attendee)

I found the Process Intensification Forum for biopharma scientists to be highly valuable. The event showcased innovative technologies and practical implementations, providing clear examples of how these approaches can improve efficiency of manufacturing processes. The diverse scientific perspectives and practical applications presented were very interesting. While the forum was well-structured overall, additional interactive discussion opportunities further enhanced knowledge exchange between attendees. Thank you for organizing this informative event that will help inform our continuous improvement initiatives.

Associate Vice President, Kashiv Biotechnologies

Kandarp N Raval

It was indeed a power-packed three-day session, full of insights on process intensification and practical approaches to implementation. Sartorius truly stands out as a one-stop solution for biologics manufacturing. This has been one of the best conferences I have attended in the United States over the past three years.

Frequently Asked Questions

C‑suite executives, VPs and directors of manufacturing in process development, digital/automation, quality, or strategy, bioprocess senior scientists, senior engineers, digital/automation leaders from CDMOs, biosimilar manufacturers, and innovators exploring intensified, connected, and data‑driven bioprocessing.

 Sartorius reserves the right to refuse registration. 

The event will be conducted in English

The recommended clothing is business casual.

Photography as well as videography will be taking place at this event. The photos and videos taken will be used within the scope of the Sartorius Group’s internal and external communication measures. If you prefer not to be photographed or recorded, please inform the Sartorius team on-site, the photographer directly, or send an email to eventsemea@sartorius.com 

Further information on the processing of personal data can be found in the Sartorius Privacy Notice 

Cancellations will be accepted up until September 8, 2026. If your circumstances change, and you are no longer able to attend, you should inform Sartorius as soon as possible.  eventsemea@sartorius.com

Sartorius' Right to Cancel: Sartorius reserves the right to cancel a participant's registration at our discretion. In such cases, we will notify the participant as soon as possible and provide a full refund of the registration fee.

icon-signature
Buy Your Ticket Here