Application Highlight: Vial and Flask Holders for Cubis® Balances
Last updated: July 2020
Overview
Regular and commonly used laboratory items sometimes have irregular shapes. Conical tubes and round-bottomed flasks are often incorporated into quality control and analytical processes such as separation, titration and buffer preparation. Because of their special shape, these vessels can be difficult to place on flat weighing pans.
Cubis® II Vial and Flask holders are specially designed weighing pans that allow ergonomic sample weighing directly into conical tubes, vessels and round-bottomed flasks, simplifying the process for sample and solution preparation. Using the Cubis® II Vial and Flask holder during weighing workflows improves general usability and results in quicker stabilization time and/or significantly better repeatability.
- Document type: Application Highlight
- Page count: 4
- Read time: 5 minutes
Key Takeaways
- Cubis® Vial and Flask Holders simplify sample weighing directly into various vials and flasks, enhancing ergonomics and ease of use.
- These holders prevent magnetic effects, ensuring high weighing accuracy and better repeatability of results.
- Tests demonstrate a 20% faster stabilization time and 40% better repeatability when using the holders, showcasing their practical performance benefits in laboratory workflows.
This Resource is Designed for:
- Lab Managers
- Lab Technicians
- Scientists
- Lab Assistants
- Quality Control Managers
- Pharmaceutical Professionals
- Chemists
Applications Supported:
- Ergonomic Sample Weighing
- Cubis® II High Capacity Micro Balances
- Cubis® II Semi-Micro Balances
- Cubis® II Balances
- QApp
- Cubis® Vial- and Flask Holders
- Sample Preparation