Mycap® CCX Processing With Cubis® II
Last updated: May 2020
Overview
Mycap® CCX is used to expand suspension cell cultures from cell banks to seed bioreactors. The expansion process is performed by multiple passages of successively larger Erlenmeyer flasks and involves the aseptic transfer of media and/or inoculum between donor and recipient flasks, the amount of which is measured gravimetrically. Using this system eliminates the need to work in a biosafety cabinet for media or inoculum transfer, as there is no need to remove the flask cap for fluid transfer during passaging or sampling.
The Cubis® II Mycap® CCX processing software application provides transfer of media or inoculum between Mycap® Erlenmeyer flasks using peristaltic pumps. Learn more about the process by downloading this informative application highlight.
- Document type: Application Highlight
- Page count: 4
- Read time: 7 minutes
Key Takeaways
- Cell cultures are important elements to various biosciences and bioindustries
- Cell culture expansion is the harvesting of viable cells into a seed train, or progressively larger sequence of cultivation containers to increase cell production
- Mycap® CCX technology
- enables aseptic media transfer without a biosafety cabinet
- increases the efficiency and reliability of cell culture operations
- automate and control the transfer process
- The Cubis® II system ensures accurate volume transfers and effective cell density calculations
This Resource is Designed for:
- Lab Managers
- Lab Technicians
- Scientists
- Lab Assistants
- Cell Culture Labs
- Biopharmaceutical Manufacturers
- Biotechnologists
Applications Supported:
- Cubis® II Balances
- QApp
- Cell Cultures
- Mycap® CCX System
- Automated Transfer of Media or Inoculum to Cell Cultures
- Gravimetric Workflow