Secure Your Arium® Comfort II UV System Bundle While Supplies Last
Tap water to Type 1 water for 9.999 € with 50L Bagtank or 10.750 € with 100 L Bagtank
The Arium® Comfort lab water system combines pretreatment and final treatment technologies into one device. Featuring a compact design, they provide ultrapure and pure water of the highest quality. The pure water produced is kept in a closed Arium® Bagtank. This guarantees optimal storage of the purified water and protects against secondary contamination. The replaceable bag eliminates time-consuming tank cleaning intervals. The optional UV lamp (185 | 254 nm) built into the ultrapure water loop reduces the TOC content to a minimum. The current TOC value is continuously checked by an optionally integrated TOC monitor and displayed for convenient verification.
The Arium® Comfort II delivers up to 2 L/min of ASTM Type 1 ultrapure water, as well as 5 L/h or 10 L/h of Type 2 pure water. The additional EDI technology downstream from the RO modules optimizes the system and offers highly efficient ion retention with a quality ranging from 0.2 to 0.07 μS/cm.
What's included in the offer?
Arium® Comfort II UV Combined Water System with Water Guard Bundle - 9.999€ | ||
---|---|---|
Order Number | Qty. | Description |
H2O-II-2-UV-T | 1 | Arium® Comfort II Benchtop System with UV |
H2O-ARST-P-T | 1 | Smart Station remote dispenser with height-adjustable stand for pure water from Arium® Bagtank |
H2O-ARST-UP-T | 1 | Smart Station remote dispenser with height-adjustable stand for ultrapure water from Arium® System |
H2O-AOV-50 | 1 | 50 L Bagtank with Pump |
H2O- CBS-50 | 1 | Arium® 50 L Bag, 2 units/pack |
H2O-CPFCO-1 | 1 | Arium® Comfort Pre-treatment cartridge |
H2O-C-PACK | 1 | Arium® Comfort Kit |
H2O-CSO-1 | 1 | Softener Cartridge |
5441307H4--CE | 3 | Arium® Sterile Plus Final Filter |
Arium® Comfort II UV Combined Water System with Water Guard Bundle - 10.750€ | ||
---|---|---|
Order Number | Qty. | Description |
H2O-II-2-UV-T | 1 | Arium® Comfort II Benchtop System with UV |
H2O-ARST-P-T | 1 | Smart Station remote dispenser with height-adjustable stand for pure water from Arium® Bagtank |
H2O-ARST-UP-T | 1 | Smart Station remote dispenser with height-adjustable stand for ultrapure water from Arium® System |
H2O-AOV-100 | 1 | 100 L Bagtank with Pump |
H2O- CBS-50 | 1 | Arium® 50 L Bag, 2 units/pack |
H2O-CPFCO-1 | 1 | Arium® Comfort Pre-treatment cartridge |
H2O-C-PACK | 1 | Arium® Comfort Kit |
H2O-CSO-1 | 1 | Softener Cartridge |
5441307H4--CE | 3 | Arium® Sterile Plus Final Filter |
How it Works
- Complete the form below and your sales representative will contact you to confirm the lab requirements and provide a quote.
- The package includes system, consumables, and the Arium® Pure and Arium® Ultrapure Smart Stations.
- Tap water to Type 1 water for 9.999 € with 50L Arium® Bagtank / 10.750 € with 100 L Arium® Bagtank, while supplies last.
Upgrade price excludes shipping and handling. Your sales representative will include it in the quote.
Terms & Conditions
- Upgrade discount cannot be combined with any other promotion.
- Valid until 30th June 2024, while stock lasts.
- Valid in the following countries: UK, Switzerland, Italy, Spain, Portugal, Ireland, Germany, Austria, France, Belgium, Netherlands, Luxemburg, Sweden. Norway, Iceland, Denmark.
- Asia Pacific customers: Please contact your local Sartorius subsidiary or dealer for the applicable discount in your country
- Sartorius reserves the right to change the program, including the validity at any time.
Learn More About Our Products
Arium® Comfort II UV System
- Space-saving Twin Technology.
- Reliable. Consistently high Type 2 water quality, thanks to the latest EDI technology.
- Environmentally friendly. Automated optimized water consumption and enhanced quality of purified water with iJust.
- Compact design that saves valuable workspace.
Arium® Smart Station Pure and Ultrapure
- Intuitive touch-activated color display with direct access to all important functions.
- Flexible and stepless height adjustment to fill different size containers and beakers.