iQue® Poster Presentation Snapshots

Assessment of NK Cell-Mediated Killing and Phenotypic Analysis Using Advanced Flow Cytometry and an Optimized Multiplexed Assay Poster

Natural Killer (NK) cells are an essential component of the innate immune system and play a crucial role in anti-tumor responses. NK cell-related cancer immunotherapies include:

  • Antibody therapeutics to induce NK cell–mediated antibody dependent cellular cytotoxicity (ADCC) against tumor cells (mAbs, BiKES, TriKEs)
  • In vitro expansion of autologous or allogenic NK cells, as well as production of cytokine-induced memory-like NK cells for adoptive transfer into patients
  • CAR-NK cells

Typical immunology research workflows to assess NK cell phenotype and function, require multiple assays.

Watch the Poster Presentation

Watch this video narration of a poster, which demonstrates use of the iQue® platform and iQue Forecyt® software, to analyze multiple NK cell function and phenotyping parameters, using a single miniaturized, multiplexed assay. An explanation of the iQue® Human NK Cell Killing Kit, with the option to add additional validated cytokines when combined with iQue® Human NK Cell Companion kits, is included.

  • Presentation length: 18 minutes
  • Presenter: Julie Lovchik, Senior Scientist, Cell Analysis at Sartorius

Download the Poster Now

Related Products & Resources

iQue® Human NK Cell Killing Kit

Designed for ease of use in multiplexing cellular phenotypic and functional markers and bead-based, secreted cytokine measurements in the same assay

Buy Now

Application Note

A Novel Approach to Evaluating NK Cell Killing

Get the App Note

Application: Natural Killer Cell Killing

Interrogation of natural killer cell activity using high throughput advanced flow cytometry

Explore Application
icon-shopping-cart
Ready to Buy?