Flow Cytometry Reagents for Cell Health

iQue® Cell-Based Kits for Cell Proliferation, Cell Encoding, Cell Viability, Cell Membrane Integrity, Cell Health and Cell Cycle — all designed for measuring multiple cellular end points

iQue® Cell-Based Kits enable the analysis of multiple cell health and cell function endpoints, such as viability, proliferation, apoptosis and more. Most of these kits are optimized for no-wash protocols and can be multiplexed with other iQue® kits. Each of these are available in different sizes to meet your screening needs. The iQue Forecyt® software has automated templates for most of these kits making it easy to acquire and analyze data. All have been optimized for use on the iQue® platforms.
 

Request a Demo

Available iQue® Cell-Based Kits include:

iQue® Cell Cycle Kit

This simple no-wash, add-and-read kit utilizes a DNA binding dye that fluoresces in proportion to DNA content for creating of cell cycle profiles and quantifying relative percentages of cells in each cell cycle phase. The DNA-selective dye minimizes potential for interference from RNA binding, eliminating the need for RNase treatment. The protocol requires no cell permeabilization or fixation.

Explore more below...

iQue® Human 4-Plex Apoptosis Kit

Simple no-wash multiparameter assay that includes 4 distinct reagent components for determining 5 different apoptosis endpoints per well: cell viability, caspase 3/7 activity, annexin V binding, mitochondrial membrane integrity, and cell count. These endpoints provide a robust determination of apoptosis progression and insight into mechanism of action.

Explore more below...

iQue® Human Apoptosis Kits (Mix & Match)

Can include any combination of dyes to measure cell viability, caspase 3/7 activity, annexin V binding, mitochondrial membrane integrity, or cell count.  This custom combination can be used for specialized long-term studies requiring less toxic dyes. 

Explore more below...

iQue® Cell Membrane Integrity Kits

Determine the health of both suspension and adherent cells in a flexible assay format. The protocol and spectrally distinct proprietary dye are designed for ease of use with an excitation/emission spectra to enable simplified assay development and integration with additional dyes and biological endpoints.

Explore more below...

iQue® Cell Encoder Dyes

Labels 2 to 4 different cell populations at different intensities in a single fluorescent channel for simultaneous analysis of multiple cell lines. This technique is optimized for short-term studies such as antibody binding and cell-mediated cytotoxicity studies.

Explore more below...

iQue® Cell Proliferation Dyes

Proprietary dye components are optimized for multiplexing with minimal cytotoxicity and maximum stability for long-term studies for up to 6 generations. Detect proliferation in less time since there is no fluorescence intensity gap between the 1st and 2nd generation of cells.

Explore more below...

iQue® Cell Proliferation and Encoding Dye V/Blue (Tag-it Violet™)

The product is designed for ease-of-use, multiplexing and high-throughput screening used for cell encoding and for cell proliferation assays. Label multiple cell populations (up to 4 cell populations) at different intensities in a single fluorescent channel for simultaneous analysis of multiple cell lines. Additionally, detect proliferation for long-term studies with minimal cytotoxicity.

Explore more below...

iQue® Human and Mouse Antibody Internalization Reagent

A novel pH-sensitive dye that identifies antibody internalization in a simple plate based format. The assay features flexibility to combine other validated reagents for multiplexing, no-wash protocols, high throughput capabilities, robotic interface capabilities, and integrated analytic software that can accelerate antibody discovery, development, and screening of antibody drug candidates for efficacy and toxicity.

Explore more below...

iQue® Cell Cycle Kit

iQue® Cell Cycle Kit

The iQue® Cell Cycle Kit utilizes a DNA binding dye to enable the creation of a cell cycle profile and the quantification of the relative percentage of cells in each phase of the cell cycle.
 

Request a quote


Key Benefits

  • Uses a DNA-specific dye so there is no need to use RNase.
  • The dye crosses membranes so there is no need to permeabilize or fix the cells. This also means you can use live cells.
  • No wash needed, simply add and read for fast, easily automated workflow.
  • Multiplex with other iQue® kits like iQue® Cell Membrane Integrity for richer content.


Principle

Cells stained with the cell cycle dye will fluoresce in proportion to their DNA content.


iQue® Cell Cycle Kit Ordering information

Detection Channel 

iQue® Screener 

FL3

iQue® Screener Plus  

BL4

Protocol

  1. Prepare and treat cells
  2. Stain cells
  3. Incubate
  4. Read on an iQue® platform

Available Sizes    

Catalog Number

1 x 384 well    

90261

5 x 384 wells    

90262

20 x 384 wells    

90263

50 x 384 wells    

90264


iQue® Human 4-Plex Apoptosis Kit

iQue® Human 4-Plex Apoptosis Kit

The iQue® Human 4-Plex Apoptosis Kit is a multi-parameter assay consisting 4 different apoptosis measurements per well (cell viability, caspase 3/7 activity, annexin V binding, and mitochondrial depolarization) for a robust determination of apoptosis progression and insight into mechanism of action. The individual reagent components are also available separately for greater flexibility.


Request a quote


Key Benefits

  • No wash protocol – just add and read for fast, easily automated workflow. Our iQue® Human 4-plex kit is easier to run than some single endpoint kits!
  • Four parameters to deliver rich content, including insight on mechanism of action.
  • The 4 components are available separately so you can pick and choose.
  • Multiplex with iQue Qbeads® PlexScreen kits for richer content.


Principle

The activation of Caspase 3 and 7 is detected by the use of NucView 488 Caspase-3/7 substrate, which upon cleavage by activated enzyme, results in an intracellular fluorescent signal.

Surface expression of phosphatidylserine is detected by the binding of Annexin-V to the cell surface.

Cell viability is determined by the ability of live cells to exclude a DNA binding.

Mitochondrial membrane potential is determined by sequestration of a small fluorescent molecule inside the lumen of intact mitochondria with an active membrane potential. Upon mitochondrial depolarization the dye leaks into the cytoplasm and the cell exhibits a decrease in fluorescence.


iQue® Human 4-Plex Apoptosis Kit Ordering information

Kit Types    

iQue® Human Caspase 3/7 Detection Reagent    

iQue® Human Annexin V Binding Reagent    

iQue® Cell Viability Detection Reagent    

iQue® Mitochondrial Depolarization Detection Reagent
 

Detection Channel    

iQue® Screener    

FL1

FL2

FL3

FL4

iQue® Screener Plus    

BL1

BL2

BL4

RL1

Protocol

  1. Prepare and treat cells
  2. Stain cells
  3. Incubate
  4. Read on an iQue® platform

Available Sizes

Catalog Number

1 x 384    

90053

5 x 384    

90054

20 x 384    

90155

50 x 384    

90156

iQue® Human Apoptosis Kits (Mix & Match)

iQue® Human 4-Plex Apoptosis Kit

iQue® Human Caspase 3/7 Detection Kit consists of a dye that fluoresces when cleaved by activated caspases 3 & 7 which play an important role in the apoptotic pathway. An increase in fluorescence scores as a positive for apoptotic response. This kit can be multiplexed with other iQue® kits.

iQue® Human Annexin V Kit detects phosphatidyl serine on the exterior cell membrane. An increase in fluorescence scores as a positive for apoptotic response. This kit can be multiplexed with other iQue® kits.

iQue® Cell Viability Detection Kit consists of a dye that enables to differentiate live cells from dead cells. An increase in fluorescence scores as a positive for apoptotic response. This kit can be multiplexed with other iQue® kits.

iQue® Mitochondrial Depolarization Kit consists of a dye that detects mitochondrial depolarization by leaking from the lumen of mitochondria to the cytoplasm. This causes the cell to exhibit decreased fluorescence. This kit can be multiplexed with other iQue® kits.


Request a quote


iQue® Human 4-Plex Apoptosis Kit Ordering information

Kit Types    

iQue® Human Caspase 3/7 Detection Reagent    

iQue® Human Annexin V Binding Reagent    

iQue® Cell Viability Detection Reagent    

iQue® Mitochondrial Depolarization Detection Reagent
 

Detection Channel    

iQue® Screener    

FL1

FL2

FL3

FL4

iQue® Screener Plus    

BL1

BL2

BL4

RL1

Protocol

  1. Prepare and treat cells
  2. Stain cells
  3. Incubate
  4. Read on an iQue® platform

Available Sizes

Catalog Number

5 x 384    

90054

91030

90346

91038

20 x 384    

90155

91031

90347

91039

50 x 384    

90156

91032

90348

91040


iQue® Cell Membrane Integrity Dyes

[KIT]

Each iQue® Cell Membrane Integrity Dyes consists of a spectrally distinct proprietary dye that is taken up by cells with compromised membranes and excluded by healthy cells with intact membranes. The iQue® Cell Membrane Integrity Dyes can be multiplexed with other iQue® reagents.


Request a quote


Key Benefits

  • Different dye options give you more ways to measure cell death.
  • No wash protocol, just add and read for fast, easily automated workflow.
  • Multiplex with other iQue® kits like iQue® Cell Cycle for richer content.


Principle

The iQue® Cell Membrane Integrity Dyes are fluorescent molecules that are cell impermeant. Healthy cells with intact cell membranes will exclude the dyes. Unhealthy cells with compromised membranes will allow entry of the dye into the intracellular space. Upon entry to the cell, the dye localizes to the nucleus and binds to DNA by intercalation.


iQue® Cell Membrane Integrity Dyes Ordering information

Kit Types    

iQue® Cell Membrane Integrity (B/Green) Dye    

iQue® Cell Membrane Integrity (B/Red) Dye    

iQue® Cell Membrane Integrity (R/Red) Dye    

iQue® Cell Membrane Integrity (V/Blue) Dye

Detection Channel    

iQue® 3    

BL1

BL4

RL1

VL1

iQue® Screener Plus    

BL1

BL4

RL1

VL1

Protocol

  1. Prepare and treat cells
  2. Stain cells
  3. Incubate
  4. Read on the iQue® platform

Available Sizes

Catalog Number

5 x 384    

90342

90346

90350

97057

20 x 384    

90343

90347

90351

97058

50 x 384    

90344

90348

90352

97059


iQue® Cell Encoding Dyes

iQue® Cell Encoding Dyes

The iQue® Cell Encoding Dyes enable labeling of many standard cell lines by using different intensities of a single fluorophore. Each kit includes one dye on a single fluorescent channel that are titrated to three different concentrations to label cells at none, dim, mid, and bright intensity.


Request a quote


Key Benefits

  • Two dye options give you more ways to encode cells.
  • No wash protocol, just add and read for fast, easily automated workflow.
  • Multiplex with other iQue® kits like iQue® Cell Membrane Integrity for richer content.
  • Dyes are safe and non-toxic to you and the cells


Principle

Fluorescent cell encoding is a technique where different cell populations are labeled with different intensities of a fluorophore, establishing a unique signature of fluorescence intensity that enables the ability to analyze multiple cell lines simultaneously.


iQue® Cell Encoding Dyes Ordering information

Kit Types    

iQue® Cell Encoding (B/Green) Dye    

iQue® Cell Encoding (R/Red) Dye

Detection Channel    

iQue® Screener    

FL1

FL4

iQue® Screener Plus    

BL1

RL1

Protocol

  1. Add dye to cells at different concentrations
  2. Incubate cells
  3. Wash cells
  4. Plate cells
  5. Read on the iQue® platform

Available Sizes

Catalog Number

5x 384 wells    

90354

90358

20x 384 wells    

90355

90359

50x 384 wells    

90356

90360


iQue® Cell Proliferation Dyes

iQue® Cell Proliferation Dyes

Each iQue® Cell Proliferation Dye consists of a spectrally distinct proprietary fluorescent dye that is cell permeable. The iQue® Cell Proliferation Dyes can be multiplexed with other iQue® reagents.


Request a quote


Key Benefits

  • Two dye options gives you more ways to measure cell proliferation.
  • No wash protocol, just add and read for fast, easily automated workflow.
  • Multiplex with other iQue® kits like iQue Qbeads® PlexScreen kits for richer content.
  • Dyes are safe and non-toxic to you and the cells


Principle

The iQue® Cell Proliferation Dyes function on the principle of dye dilution. Cell proliferation is detected and quantified based on the halving or “dilution” of the loaded dye after each round of cellular division.


iQue® Cell Proliferation Dyes Ordering information

Kit Types    

iQue® Cell Proliferation (B/Green) Dye    

iQue® Cell Proliferation (R/Red) Dye

Detection Channel    

iQue® Screener    

FL1

FL4

iQue® Screener Plus    

BL1

RL1

Protocol

  1. Prepare cells
  2. Stain cells
  3. Incubate
  4. Read on the iQue® platform

Available Sizes

Catalog Number

5 X 384 wells    

90354

90358

20 X 384 wells    

90355

90359

50 X 384 wells    

90356

90360


iQue® Cell Proliferation and Encoding (V/Blue) Dye

iQue® Cell Proliferation and Encoding (V/Blue) (Tag-it VioletTM) Dye provides a straightforward workflow to simultaneously measures cell proliferation or multiple encoded cell populations. Enable labeling of many standard cell lines by using different intensities of a single fluorophore. Proliferated cells are distinguished from non-proliferated cells by decreased fluorescence intensity.


Request a quote


Key Benefits

  • Ability to encode cell and measure cell proliferation using the violet laser.
  • Multiplex with other iQue® kits like iQue® Cell Membrane Integrity or iQue Qbeads® for richer content.
  • Dyes are safe and non-toxic to the cells.
  • Covalently attaches to intracellular proteins enabling its long-term retention.


Principle

Proliferation Use: The principle of dye dilution. Cell proliferation is detected and quantified based on the halving or “dilution” of the loaded dye after each round of cellular division. Through subsequent cell divisions, daughter cells retain approximately half the fluorescent label of the parent cells.

Encoding Use: Multiple cell populations are stained with different intensities of dye, distinguish up to 4 cell populations (Bright, Mid, Dim and Unstained). Target cells are stained with different concentrations of V/Blue encoding dye in order to discriminate the different cell populations.


iQue® Cell Proliferation and Encoding (V/Blue) Dye Ordering information

Detection Channel    

iQue® 3 VBR    

VL1

iQue® Screener Plus VBR    

VL1

Protocol

  1. Prepare cells
  2. Stain cells
  3. Incubate
  4. Read on the iQue® platform VBR

Available Sizes

Catalog Number

5 X 384 wells    

97054

20 X 384 wells    

97055

50 X 384 wells    

97056


iQue® Cell Count and Viability Kit

iQue® Cell Count and Viability Kit

The iQue® Cell Count and Viability Kit is designed for reproducible quantitative analysis of cell count and viability to screen and profile cells. This assay is optimized to run on the iQue® platform with BR and VBR configurations combining high throughput sampling and flow cytometry detection capabilities. It provides fast analysis of absolute cell count and viability across a large linear range from a variety of suspension cell lines with a streamlined workflow from cell labeling to analysis.

The kit includes validated reagents and pre-set templates for gating strategy and analysis. Using customer- provided test cells, the kit identifies live cells and determines sample density in a no-wash assay.

This kit is designed for research purposes only.


Request a quote


Key Benefits

  • Increase accuracy and reproducibility — Ensure experimental reproducibility and accuracy to measure viability and absolute cell count.
  • Perform high-throughput analysis — Quantify cell viability and count in 96 or 384-well plates across a large linear range without the need for sample dilution.
  • Save precious samples — Small sample size (10 µL) assures that precious samples are conserved for more critical downstream assays.
  • Maximize productivity — Streamlined workflow with rapid, simple protocol, no washing, no cell dilution.


Workflow


 

iQue® Cell Count and Viability Kit Ordering information

Platform

Compatible with iQue® 3/iQue® Screener Plus - VBR and BR Configurations

Available Sizes    

Catalog Numbers    

Order Now

1 x 96 well

BA-97110

iQue® Cell Count and Viability Kit

5 x 96 wells    

BA-97111

1 x 384 wells    

BA-97112

5 x 384 wells    

BA-97113


iQue® Antibody internalization Kits and Reagents

iQue® Antibody internalization Kits and Reagents

The iQue® Multiplex Antibody Internalization Kits are high throughput, multiplexed, no-wash assays that measures antibody internalization, cell specificity, and cell health using 10 µL sample of cells and 10 µL antibody. Available in 1 x 96, 5 x 96, 1 x 384 and 5 x 384-well format.

The iQue® Antibody Internalization Reagents are designed to measure internalization of a large number of antibodies in 96- and 384-well formats using 20 µL of cells and 20 µL of labeled antibody.


Request a quote


Key Benefits

  • No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization.
  • High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 10 µL of cells and 10 µL of labeled antibody (kit).
  • Simultaneously measure antibody internalization, cell specificity, and cell health within the same well.
  • Available in Human and Mouse species.


Principle

Antibodies are easily labeled with iQue® Antibody Internalization Reagent, a novel pH sensitive dye. The labeled antibodies have little fluorescence at neutral pH, but become highly fluorogenic at low pH when they are internalized and processed through the acidic lysosome/endosome pathway.

Cell viability can also be measured to assess general cell health and antibody function. Using the same sample, cell specificity can be characterized using encoding dyes (cell populations/types). Data acquisition is performed using the iQue® 3 and iQue® Forecyt® software for data analysis and visualization.


iQue® Antibody internalization Kits and Reagents Ordering information

Product Name    

Available Sizes    

Cat. No.

iQue® Human Antibody Internalization Reagent 

1 x 96    

90564

1 x 384    

90565

iQue® Mouse Antibody Internalization Reagent

1 x 96  

90566

1 x 384    

90567

iQue® Human Multiplex Antibody Internalization Kit 

1 x 96    

97046

5 x 96    

97047

1 x 384    

97048

5 x 384    

97049

iQue® Mouse Multiplex Antibody Internalization Kit

1 x 96    

97050

5 x 96    

97051

1 x 384    

97052

5 x 384    

97053


Brochure: iQue®️ Advanced Flow Cytometry Platform

The iQue® 3 High-Throughput Screening Cytometry Platform allows researchers to acquire and analyze high content, multiplexed assays.

Download Now
iQue®️ Reagent Kits brochure cover
Brochure

iQue® Reagent Kits

Perform comprehensive, multiplexed analysis of cells, beads and secreted proteins all from the same cells at the same timepoint.

Download Now

Request a Quote, Demo, or More Information

What other areas are you interested in? (select all that apply)

Request a Demo, Literature, or More Information