Water Purification Resources
Practical, knowledgeable, and innovative material that scientists can benefit from in their daily laboratory activities. Browse the selection below to find webinars, application notes, posters, and more to suit your lab water needs.
Featured Water Purification Resources
All Water Purification Resources
Application Notes (8)
Articles (6)
Brochures (5)
ASTM
- ASTM D1193-06 Type 1: Arium® Comfort II PDF | 242.8 KB
- ASTM D1193-06 Type 2: Arium® Comfort II PDF | 241.9 KB
- ASTM D1193-06 Type 1: Arium®️ Comfort I PDF | 242.8 KB
- ASTM D1193-06 Type 2: Arium® Advance EDI PDF | 245.6 KB
- ASTM D1193-06 Type 1: Arium® Pro PDF | 241.4 KB
- ASTM D1193-06 Type 1: Arium® Mini PDF | 241.3 KB
ISO
- ISO 3696 Grade 1: Arium®️ Mini PDF | 237.6 KB
- ISO 3696 Grade 1: Arium® Comfort PDF | 237.5 KB
- ISO 3696 Grade 1: Arium® Pro PDF | 237.6 KB
- ISO 3696 Grade 2: Arium® Advance EDI PDF | 237.5 KB
PFAS
- PFAS — Analysis Arium® Comfort II with Arium® Smart Station PDF | 245.1 KB
- PFAS — Analysis Arium® Arium Pro PDF | 229.5 KB
- PFAS — Analysis Arium®️ Mini Plus PDF | 244.7 KB
- PFAS — Analysis Arium®️ Mini Essential PDF | 244.7 KB
- PFAS — Analysis Arium®️ Comfort I PDF | 244.7 KB
- PFAS — Analysis Arium® Comfort II PDF | 244.7 KB
Trace Metal
- Trace Analysis: Arium®️ Mini Plus PDF | 267.4 KB
- Trace Analysis: Arium®️ Mini Essential PDF | 225.6 KB
- Trace Analysis: Arium® Comfort I PDF | 266.8 KB
- Trace Analysis: Arium®️ Comfort II PDF | 267.3 KB
- Trace Analysis Arium® Advance EDI Series PDF | 311.5 KB
- Trace Analysis: Arium® Pro PDF | 225.5 KB
VOC
- VOC — Analysis Arium®️ Mini Essential PDF | 277.6 KB
- VOC — Analysis Arium®️ Mini Plus PDF | 272.4 KB
- VOC — Analysis Arium®️ Comfort II PDF | 272.5 KB
- VOC — Analysis Arium® Comfort II with Arium® Smart Station PDF | 272.8 KB
- VOC — Analysis Arium®️ Comfort I PDF | 272.3 KB
- VOC — Analysis Arium® Pro VF and Pro UV PDF | 233.6 KB