Optimize Your Pipetting System with Sartorius Pipette Tips
Sartorius pipette tips ensure the performance of Sartorius pipettes, repeatability of your results, and prevent contamination. They have been designed and manufactured to meet the highest quality and purity standards and to be the inert protectors of your samples. Moreover, correctly fitting tips protect the pipette’s tip cone from wear and tear. Request a free pipette tip sample today and optimize your pipetting system.
Product Name | Volume | Qty | Cat. No. |
SafetySpace® Filtered Tips, 10µl, 10x96 tips | 790011F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 20µl, 10x96 tips | 790021F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 120µl, 10x96 tips | 790101F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 200µl, 10x96 tips | 790201F Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
SafetySpace® Filtered Tips, 300µl, 10x96 tips | 790301F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 1000µl, 10x96 tips | 791001F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 1200µl, 10x96 tips | 791211F Request a Sample Buy Now |
SafetySpace® Filtered Tips, 5000µl, 10x96 tips | LH-795001F Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
Optifit Tips, 10µl, 10x96 tips | 790010 Request a Sample Buy Now |
Optifit Tips, 200µl, 10x96 tips | 790200 Request a Sample Buy Now |
Optifit Tips, 1000µl, 10x96 tips | 791000 Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
Optifit Tips, 1200µl, 10x96 tips | 791200 Request a Sample Buy Now |
Optifit Tips - Extended, 1200µl, 10x96 tips | 791210 Request a Sample Buy Now |
Optifit Tips, 5000µl, 10x50 tips | 780304 Request a Sample Buy Now |
Optifit Tips, 10000µl, 10x35 tips | LH-780314 Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
Optifit Tips - Pre Sterilized, 10 µl, 10x96 | 790011 Request a Sample Buy Now |
Optifit Tips - Pre Sterilized, 200 µl, 10x96 | 790201 Request a Sample Buy Now |
Optifit Tips - Pre Sterilized, 350 µl, 10x96 | 790351 Request a Sample Buy Now |
Optifit Tips - Pre Sterilized, 1000 µl, 10x96 | 791001 Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
Optifit Tips - Pre Sterilized, 1200 µl, 10x96 | 791201 Request a Sample Buy Now |
Optifit Tips - Pre Sterilized - Extended, | 791211 Request a Sample Buy Now |
Optifit Tips, 5000 µl, 1x50 | 780305 Request a Sample Buy Now |
Product Name | Volume | Qty | Cat. No. |
Extended Tips, 200 µl, 10x96 | LH-X780200 Request a Sample Buy Now |
Extended Tips - Pre Sterilized, 200 µl, 10x96 | LH-X780201 Request a Sample Buy Now |
Extended Tips, 1000 µl, 8x96 | LH-X781000 Request a Sample Buy Now |
Extended Tips - Pre Sterilized, 1000 µl, 8x96 | LH-X781001 Request a Sample Buy Now |
Extended Filter Tips, 200 µl, 10x96 | LH-XF780201 Request a Sample Buy Now |
Extended Filter Tips, 1000 µl, 8x96 | LH-XF781001 Request a Sample Buy Now |
How It Works
- Click ‘Request a Sample,’ fill out our short form with your contact details, and select the desired sample tip from the drop-down selection menu.
- Your Sales Representative will contact you to organize the sample.
- Receive a sample pack of tips at no cost to you.
- The sampling quantity ranges from 35-96 tips, depending on the tip.
- If you are happy with our tips, then place the order with your Sales Representative and receive a promotional price for your first order.
Reasons to Try Our Tips
High Quality Production
- Tips are manufactured in our own production facilities, with 100% renewable energy, selecting the best 100% virgin polypropylene raw material.
- Our quality management system is certified according to the ISO 13485, ISO 9001, ISO 14001 standards and our tip production facilities according to ISO 14644-1 fulfilling the ISO Class 8 clean room conditions.
Independently Tested
- An independent laboratory confirms the absence of DNase, RNase, human DNA and endotoxins.
- Lot-specific purity certificates can be downloaded from our website.
Reliability
- Sartorius Pipette Tips are the perfect match for Sartorius Electronic and Mechanical Pipettes, ensuring the reliability of results. Sometimes bad compatibility can be seen by leaking, but there is more than meets the eye when it comes to proper fit.
Explore Pipette Tips Brands
Optifit | Standard tips
Sartorius Optifit tips are a high-quality choice for most pipetting tasks with their wide range of easy-to-use packaging, sterility and purity options.
The universal tip design makes them compatible with most other pipette brands.
Safetyspace® | Filtered pipette tips
Safetyspace® Filter tips feature the unique safety space air gap, so your sample never touches the filter. They offer optimal protection for your work from cross contamination and enable you to use the full volume of the tip with any pipetting mode.
Terms and Conditions
- Tip Sampling Program is valid until June 30, 2024.
- One Tip Sample is available for new tip customers and one redemption per customer.
- Tip Samples are only available in following countries: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, United States, Bulgaria, Cambodia, Czech Republic, Estonia, Greece, Hungary, Italy, Latvia, Lithuania, Luxembourg, Malta, Poland, Portugal, Romania, Slovakia, Slovenia, Spain, Switzerland.
- For samples in other regions, please contact your Sales Representative or Sartorius Customer Service.
- Lead time for samples vary based on geography. Please contact Sartorius Customer Service for delivery time:
- Europe:
- Phone: +49.551.308.0
- Email: eShop-Europe@Sartorius.com
- North America:
- Phone +1.631.254.4249
- Email: lps.opm.na@sartorius.com
- Sartorius reserves the right to change the terms and conditions, the program validity and the pipette tips included in the Tip Sampling Program without prior notice.
Frequently Asked Questions
Tip Sampling Program is available for a range of Optifit and Safety Space tips. A sample for other pipette tip may be provided on a case-by-case basis. Please fill the contact form and your sales your Sales Representative will contact you to confirm your pipetting requirements.
Tip Sampling Program is restricted to one redemption per customer. However, we understand that different applications may call for different pipette tip. Hence, additional samples may be provided at the discretion of Sartorius and on a case-by-case basis. Once you have requested a sample, your Sales Representative will contact you to confirm your pipetting requirements.
First determine whether you need sterile pipette tips. Consider the characteristics of the liquids you are working with. For aqueous liquids use standard tips. In applications where protecting samples from cross contamination is critical consider using filtered pipette tips. For viscous or otherwise challenging liquids, it is advisable to test that pipette and tip system for specific application. For further support, please contact your Sales Representative.
Sartorius pipette tips are sterilized to SAL 10-6 (sterility assurance level) using electron beam (beta irradiation) in accordance with EN 552 and ISO 11137.
The plastic resin used in manufacturing of pipette tips is tested according to USP661.1 chapter 88 - USP Biological Reactivity tests, In Vivo for a Class VI plastic and according to chapter 87 - Biological Reactivity Tests, in Vitro for polymeric materials.