Chinese Hamster Ovary (CHO) Media Samples

Sartorius cell media are suitable for thawing, adaptation, growth, and protein production of any commercially available CHO cell lines. CHO Media Samples eliminate your need to use different media formulations throughout your unique process and simplify your approach to testing, identifying, and selecting the best matching cell culture media and feeds.
 

Media Characteristics

  • 100% chemically defined using the highest-grade raw materials
  • Require little or no adaptation from other serum-free media
  • Suitable for batch, fed-batch, and perfusion processes
  • 100% free from animal components, serum, hydrolysates
  • For stable growth at high viability in seed train culture
  • Manufactured under high-quality standards, ISO 9001 & ISO 13485

Request Your Sample

CHO Media Sample Kits Overview

Sartorius offers three media sample kits to test CHO media and feeds in your process.

  • The 4Cell® CHO-GS Media Kit includes one 1,000 mL bottle of liquid medium and feed.
  • The 4Cell® CHO Media Kit includes 1,000 mL bottles of three liquid media and one feed supplement.
  • The 4Cell® SmartCHO Media system includes all the necessary media components from adapting the cells to fed-batch production at a cultivation volume  of 3L.

Kit Name

Kit Code

Kit Contents

GF*    HT**

Units

Component
Product Code

4Cell® CHO-GS
Media Kit

CFP3FF0200

TCX10D Medium
w/o DS

-           +

1 L Bottle

1150-0001

TCX7D Feed

-           +

1 L Bottle

1080-0001

4Cell® CHO
Media Kit

CFP3FF0201

TCX6D Medium

+          +

1 L Bottle

1070-0001

TC-42 w/o IGF

-           -

1 L Bottle

511-0001

CHOlean Medium

-           -

1 L Bottle

1140-0001

Basic Feed

-           +

1 L Bottle

1092-0001

4Cell® SmartCHO
Media System

CFP3FB0200

Stock & Adaptation Medium

-           -

1 L Bottle

CFP3FB1106

Production Medium

-           -

2 x 1 L Bottles

CFP3FB2107

Feed Medium A

-           -

1 L Bottle

CFP3FB3108

Feed Medium B

-           -

125mL Bottle

CFP3FB4109

*GF: Growth Factor  **HT: Hypoxanthine/Thymidine

Simplifying Your Decision

Consult Our Experts

Request Sample