Cubis® App Center

Latest firmware version, which needs to be installed in order to use Q-Apps on a Sartorius Cubis® MSA balance. Beside the add-on for the possibility to install and use Q-Apps also the user colour profiles are modified.

Firmware version: 01.07.09
Application version: 01.07.09

Rating

★★★★★

Downloads

895

Manual

Download

Last Update

22.03.2018

Buy now

Download Free Trial

Guided external calibration process with up to 5 definable weights.

The workflow has two levels, an administrator and a user level. Administrators are allowed to define up to 5 different weight values, including their ID, value and permissable tolerances. Users are only allowed to start the calibration process and to run it.

The process runs automatically the user is guided through it. The data acquisition and the evaluation is done automatically.

The documentation can be performed on a Sartorius printer.

Available languages: English, German

Order Number: YAPP01

Rating

★★★★★

Downloads

325

Manual

Download

Price

EUR

58.8

USD

68

GBP

50

JPY

6762

CNY

412

Last Update

23.03.2017

Buy now

Download Free Trial

Guided external calibration process with up to 5 definable weights.

The workflow has two levels, an administrator and a user level. Administrators are allowed to define up to 5 different weight values, including their ID, value and permissable tolerances. Users are only allowed to start the calibration process and to run it.

The process runs automatically the user is guided through it. The data acquisition and the evaluation is done automatically.

The documentation can be performed on a Sartorius printer and/ or via Ethernet on basis of Q-Web via HTML visualization.

Available languages: English, German

Order Number: YAPP012

Rating

★★★★★

Downloads

255

Manual

Download

Price

EUR

425

USD

490

GBP

361

JPY

48875

CNY

2975

Last Update

23.03.2017

Buy now

Download Free Trial

This Q-App is for the determination of the operating range according to USP Chapter 41. (Version July 2014)

An administrator has full privileges (i.e.: to define the test weight); however, a user can only perform the test process. The operator is guided through the process, step-by-step and the weight values are acquired automatically. The evaluation of the optimum operating range is automatically calculated by the routine.

Available languages: English, German

Order Number: YAPP02

Rating

★★★★★

Downloads

163

Manual

Download

Price

EUR

116

USD

134

GBP

99

JPY

13340

CNY

812

Last Update

23.03.2017

Buy now

Download Free Trial

This Q-App is for the determination of the operating range according to USP Chapter 41. An administrator has full privileges (i.e.: to define the test weights); however, a user can only perform the test process. The operator is guided through the process, step-by-step and the weight values are acquired automatically. The evaluation of the optimum operating range is automatically calculated by the routine.

The documentation can be performed on a Sartorius printer and / or via Ethernet on basis of Q-Web via HTML visualization

Available Languages: German, English

Order No.: YAPP022

Rating

★★★★★

Downloads

51

Manual

Download

Price

EUR

257

USD

297

GBP

219

JPY

29555

CNY

1799

Last Update

23.03.2017

Buy now

Download Free Trial

Differential weighing application with automatic sample numbering. You can initially weigh and then back weigh a maximum of 100 samples. The difference is evaluated as residue and loss (absolute and relative). The results can be printed using a Sartorius Lab printer or transferred onto an FTP server (in CSV format).

This Q-App requires an inserted SD card.

 Available languages: English, German

Order Number: YAPP03

Rating

★★★★

Downloads

145

Manual

Download

Price

EUR

297

USD

365

GBP

260

JPY

38895

CNY

2295

Last Update

15.03.2017

Buy now

Download Free Trial

Simple differential weighing application with automatic sample numbering (1—100) and 5 batches. Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and final weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).

For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Rating

★★★★

Downloads

73

Manual

Download

Price

EUR

328

USD

396

GBP

279

JPY

37720

CNY

2296

Last Update

23.03.2017

Buy now

Download Free Trial

Simple differential weighing application with individual Sample ID (alphanumeric). Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and final weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).

For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Order Number: YAPP033

Rating

★★★★★

Downloads

115

Manual

Download

Price

EUR

403

USD

465

GBP

342

JPY

46345

CNY

2821

Last Update

23.03.2017

Buy now

Download Free Trial

This Q-App is for the calibration of piston pipettes with fix or variable volume. 
There are two different methods avaialble. The "Quickcheck" offers the workflow for a fast checking of a pipette with 4 measurements (3 x 4 measurements for variable pipettes), the performance check acc. ISO 8655 requires 10 measurements (3 x 10 for pipettes with variable volume).
After entering the pipette data (ID, nominal volume, typ) and the temperature and air pressure (for the Z-factor calculation) the user is guided through the calibration process.

The evaluation according ISO8655 tolerances is done by the workflow automatically (for both methods Quickcheck and Performance check).

On a Sartorius Lab pinter the calibration result can be documented accordingly.

Please note:
If you are interested in a PC based pipette calibration software including a pipette inventory, professional protocol editor, and much more go to our main web site and explore our Pipette Calibration Portfolio.

Available languages: English, German 

Order Number: YAPP04

Rating

★★★★

Downloads

237

Manual

Download

Price

EUR

288

USD

331

GBP

245

JPY

33120

CNY

2016

Last Update

23.03.2017

Buy now

Download Free Trial

The following workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.

Two methods are available:

The "quick check" is based on the free entry of up to 9 repetitions.  The method "according to ISO 8655" requires 10 pipettings or 3 x 10 pipettings for variable pipettes. After entering of the pipette data as well as the climate data temperature and air pressure (to determine the Z factor), the Q-App guides the user through each calibration process step.

The evaluation takes place automatically and corresponds to the current tolerance requirements of ISO 8655 Standard. The calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network.

Languages available: German, English

Order No.: YAPP042

Rating

★★★★★

Downloads

22

Manual

Download

Price

EUR

487

USD

561

GBP

414

JPY

56005

CNY

3409

Last Update

23.03.2017

Buy now

Download Free Trial

This workflow is for safe and accurate formulating. The weighing processe is controlled by the workflow, the user is guided and weighs agains predefined compnent values and tolerances. When overfilled the user is requested to abord the routine.

Available languages: English, German

Order Number: YAPP05

Rating

★★★★

Downloads

71

Manual

Download

Price

EUR

403

USD

465

GBP

343

JPY

46345

CNY

2821

Last Update

23.03.2017

Buy now

Download Free Trial

Tablet Test according Pharmacopeia standards. For testing of pills, tablets and capsules. The tolerances for the statistical evaluation can be self defined.

The Q-APP has a product data memory implemented, where products can be predefined and stored, This is only possible with inserted SD card.

This Q-APP supports a Sartorius tablet feeder for automatic tablet handling.

Available Languages: English, German

Order Number: YAPP06

Rating

★★★★★

Downloads

179

Manual

Download

Price

EUR

573

USD

660

GBP

487

JPY

65895

CNY

4011

Last Update

23.03.2017

Buy now

Download Free Trial

Gravimetric determination of residual dirt according to VDA19, with individual Sample ID (alphanumeric). Tare-, initial and back weighing are performed. The process determines the difference between the corresponding initial and back weighing. The results can be documented on a connected Sartorius Lab printer or transferred onto a FTP server (CSV format).
For the usage of this Q-App, an inserted SD card is required.

Available languages: English, German

Order Number: YAPP10

Rating

★★★★★

Downloads

74

Manual

Download

Price

EUR

746

USD

858

GBP

634

JPY

85790

CNY

5222

Last Update

23.03.2017

Buy now

Download Free Trial

Simple application to create Barcodes, QR Codes or just IDs on continuous paper or labels. The Sartorius Lab printer YDP30 is required.

Barcode, Typ 128

QR-Code, Version M2, 13x13 Module, Error correction level  L

Labels: Continuous paper, 58 x 100 mm (69Y03094), 58 x 76 mm (69Y03093), 58 x 30 mm (69Y03092)

Available Languages: German, English

Order No.: YAPP11

Rating

★★★★

Downloads

29

Manual

Download

Price

EUR

168

USD

194

GBP

143

JPY

19320

CNY

1176

Last Update

23.03.2017

Buy now

Download Free Trial

Simple weighing application with individual Sample ID (alpha-numeric). A GLP protocol with header and footer are generated and can be documented via a connected Sartorius Lab printer.

Available languages: English, German

Order Number: YAPP12

Rating

★★★

Downloads

54

Manual

Download

Price

EUR

56

USD

66

GBP

48

JPY

6440

CNY

392

Last Update

08.05.2017

Buy now

Download Free Trial

YAPP16 features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration. The solvent can be applied manually or with automated dispensers. Furthermore the application offers an interface for direct data transfer with the Thermo Scientific™ Chromeleon™ 7.2 chromatography data system (CDS) software.

Available languages: English, German

Order Number: YAPP16

Rating

★★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Price

EUR

1500

USD

1725

GBP

1300

JPY

196500

CNY

11600

Last Update

22.01.2018

Buy now

Download Free Trial

YAPP86 allows to comfortable configure the output format for printing and data export. The output format length and control characters, which are important for automated data processing in evaluation / documentation systems, are defined using the Q-App.

Available languages: English, German

Order Number: YAPP86

Rating

★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Price

EUR

380

USD

470

GBP

330

JPY

50000

CNY

2930

Last Update

22.03.2018

Buy now

Download Free Trial

The Q-App has two levels, an administrator and a user. Administrators are allowed to configure the Q-App parameters. A configured timer-controlled function (for more information see the Cubis MSA manual) allows the fully automatic start of the Q-App. The synchronization only requires a logged in user with the permission to use this Q-App. If the deviation is larger than 2 seconds between NTP Server and the balance, an adjustment together with an audit trail entry will be done automatically.

Available languages: English, German

Order Number: YAPP14

Rating

★★★★

Downloads

0

Process Description

Download

Flow Chart

Download

Price

EUR

490

USD

600

GBP

430

JPY

64170

CNY

3790

Last Update

22.03.2018

Buy now

Download Free Trial

Please fill out the form to make your purchase.

How can we assist you?