Sterile Filtration of Wine

0.45 μm and 0.65 μm Vinosart® Filter Cartridges

The 0.45 μm and 0.65 μm Vinosart® and Sartocool® filter cartridges have been specially developed for the filtration of still or sparkling wines. Constructed with a single asymmetric filtration membrane, this range of filters ensures optimum retention of microorganisms present in the wine with the optimal throughputs and lowest filtration costs. Depending on your operating procedures for filtration cartridges, you can choose between two types of cartridges for final filtration of your wine before bottling:

Vinosart® PS

0.45 μm and 0.65 μm with a polyethersulfone (PESU) filtration membrane

Learn More

Sartocool® Filter Cartridges

The Sartocool® filter cartridges represent an additional alternative in your selection of filter adapted to your process. 0.45 μm and 0.65 μm...

Learn More

Sartocell® filtration modules

12" and 16" sterilizing-grade filtration modules Nominal pore sizes: 0.2 μm, 0.3 µm and 0.5 μm

Learn More

Sartoclear® filtration sheets

40 x 40 and 60 x 60 sterilizing-grade filtration sheets Nominal pore sizes: 0.2 μm, 0.3 µm and 0.5 μm

Learn More

Your Data